4000 Series Ball poppet check valves improve cracking and reseals reliability by reducing the likelihood that the poppet will stick in the valve seat.
Specifications
Pressure: Up to 6000 psig (413 bar)
Temperature: Up to 350° F (176° C)
Body Materials: 316 SS
Cracking Pressures: 1/3 to 50 psig (0.023 to 3.44 bar)
Seat Material: FKM
Ball Material: 316SS, PCTFE
End Connections: Duolok, Griplok, Unilok, MNPT, FNPT
Sizes: 1/8 to 3/4
Orifices: 0.09, .019, 0.28 in.
Our website contains the most popular 4000 Series Check Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service.
CH Series check valves offer reliable cracking and resealing in CNG fueling stations, sampling systems, natural gas vehicles and other high-pressure, high-cycle and high-flow applications requiring reliable cracking and resealing in high-pressure and high-flow applications.
Specifications
MAWP: Up to 6000 psig (413 bar)
Temperature Range: -40 to 400° F (-40 to 204° C)
Flow Coefficient: up to 3.25
Materials: 316 Stainless Steel, Other materials available
Cracking Pressures: 1/3 to 100 psig (0.023 to 6.89 bar)
Highly durable metal to metal seal
End Connections: Tube fitting, MNPT, FNPT, Male and Female BSPT
ECE R110 Approved
Options Our website contains the most popular CH Series Check Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service. Special ordering instructions for the options below are included in the CH Series Catalog.
Cracking Pressures (Non-standard items are in bold. Call for availability)
1/3
1
5
10
20
25
50
75
100
O-ring Materials SSP offers the following O-ring materials.
FKM (Standard)
NBR
NBR3 - Low-temperature Nitrile
EP
FFKM
Tube Fitting End Connections SSP offer three tube fitting designs.