Metering Valves provide accurate flow control in analytical instrumentation, research laboratories and other applications where precise flow control is required.
Our website contains the most popular 500 Series metering valve configurations - more options and accessories are available. For more information, contact SSP Customer Service.
Specifications
MAWP: Up to 6000 psig
Temperature: -40° to 450° F
Stem Angles: 2° and 10°
Orifice: 0.047 to 0.250 in.
Materials: 316 Stainless Steel, Brass
Straight and Angle Patterns
Panel mountable
Choice of Duolok®, Unilok®, Griplok® tube fittings and TruFit® NPT pipe end connections
Options and Accessories Flolok Metering Valves are available with a wide range of options.
Vernier Handles. To order metering valves with Vernier handles add "-MVH" to the end of the part number
Stem Angles: 2° and 10°. 10° stems are standard. For 2° stems add "-2DEG) to the end of the part number.
Packing Material: PTFE and PCTFE
Body Materials: 316 Stainless Steel, Brass
Duolok, Griplok, Unilok, tube fitting tube end connections. Duolok ends are standard. For Unilok ends, add "-U" to the part number. For Griplok ends add "-G" to the part number.
Duolok metric tube fitting end connections. To specify metric tube ends, find the part number with fractional end connections closest to the desired valve, then add the metric size follow by "MM." For example adding "-6MM" specifies 6 mm tube fitting ends.
Colored handles (Black (standard), Red, Green)
Knurled Handles. For Knurled handles, add "-KN" to the part number.
Metering Valves provide accurate flow control in analytical instrumentation, research laboratories and other applications where precise flow control is required.
Our website contains the most popular 500 Series metering valve configurations - more options and accessories are available. For more information, contact SSP Customer Service.
Specifications
MAWP: Up to 6000 psig
Temperature: -40° to 450° F
Stem Angles: 2° and 10°
Orifice: 0.047 to 0.250 in.
Materials: 316 Stainless Steel, Brass
Straight and angle Patterns
Choice of Duolok®, Unilok®, Griplok® tube fittings and TruFit® NPT pipe end connections
Panel mountable
Options and Accessories Flolok Metering Valves are avialable with a wide range of options.
Vernier Handles. To order metering valves with Vernier handles add "-MVH" to the end of the part number
Stem Angles: 2° and 10°. 10° stems are standard. For 2° stems add "-2DEG) to the end of the part number.
Packing Material: PTFE and PCTFE
Body Materials: 316 Stainless Steel, Brass
Duolok, Griplok, Unilok, tube fitting tube end connections. Duolok end are standard. For Unilok ends, add "-U" to the part number. For Griplok ends add "-G" to the part number.
Duolok metric tube fitting end connections. To specify metric tube ends, find the part number with fractional end connections closest to the desired valve, then add the metric size follow by "MM." For example adding "-6MM" specifies 6 mm tube fitting ends.
Colored handles (Black (standard), Red, Green)
Knurled Handles. For Knurled handles, add "-KN" to the part number.