Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| BM4-4J |
|
316 SS | Tube Stub | 1/4 in | Male SAE 37° Flared | 1/4 in | 3 | Tube Stub by Male SAE 37° Flare |
| BM6-6J |
|
316 SS | Tube Stub | 3/8 in | Male SAE 37° Flared | 3/8 in | 3 | Tube Stub by Male SAE 37° Flare |
| BM8-8J |
|
316 SS | Tube Stub | 1/2 in | Male SAE 37° Flared | 1/2 in | 3 | Tube Stub by Male SAE 37° Flare |
| BM12-12J |
|
316 SS | Tube Stub | 3/4 in | Male SAE 37° Flared | 3/4 in | 4 | Tube Stub by Male SAE 37° Flare |
| BM16-16J |
|
316 SS | Tube Stub | 1 in | Male SAE 37° Flared | 1 in | 3 | Tube Stub by Male SAE 37° Flare |
| BM20-20J |
|
316 SS | Tube Stub | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | Tube Stub by Male SAE 37° Flare |
| BM24-24J |
|
316 SS | Tube Stub | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Tube Stub by Male SAE 37° Flare |
| BM32-32J |
|
316 SS | Tube Stub | 2 in | Male SAE 37° Flared | 2 in | 4 | Tube Stub by Male SAE 37° Flare |
| BM4-4J-M |
|
Alloy 400 | Tube Stub | 1/4 in | Male SAE 37° Flared | 1/4 in | 4 | Tube Stub by Male SAE 37° Flare |
| BM6-6J-M |
|
Alloy 400 | Tube Stub | 3/8 in | Male SAE 37° Flared | 3/8 in | 4 | Tube Stub by Male SAE 37° Flare |
| BM8-8J-M |
|
Alloy 400 | Tube Stub | 1/2 in | Male SAE 37° Flared | 1/2 in | 3 | Tube Stub by Male SAE 37° Flare |
| BM12-12J-M |
|
Alloy 400 | Tube Stub | 3/4 in | Male SAE 37° Flared | 3/4 in | 4 | Tube Stub by Male SAE 37° Flare |
| BM16-16J-M |
|
Alloy 400 | Tube Stub | 1 in | Male SAE 37° Flared | 1 in | 4 | Tube Stub by Male SAE 37° Flare |
| BM20-20J-M |
|
Alloy 400 | Tube Stub | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | Tube Stub by Male SAE 37° Flare |
| BM24-24J-M |
|
Alloy 400 | Tube Stub | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Tube Stub by Male SAE 37° Flare |
| BM32-32J-M |
|
Alloy 400 | Tube Stub | 2 in | Male SAE 37° Flared | 2 in | 4 | Tube Stub by Male SAE 37° Flare |