Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | A_NUM | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | CPV P/N | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| 12-16SWA |
|
316 SS | 1.05 in | Tube Socket Weld | 3/4 in | Male Pipe Weld | 1 in | H865-12-14-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 12-16SWA-M |
|
Alloy 400 | 1.05 in | Tube Socket Weld | 3/4 in | Male Pipe Weld | 1 in | H865-12-14-M | 4 | Tube Socket Weld by Pipe Stub Weld |
| 12-8SWA |
|
316 SS | 0.83 in | Tube Socket Weld | 3/4 in | Male Pipe Weld | 1/2 in | H865-12-8-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 12-8SWA-M |
|
Alloy 400 | 0.83 in | Tube Socket Weld | 3/4 in | Male Pipe Weld | 1/2 in | H865-12-8-M | 4 | Tube Socket Weld by Pipe Stub Weld |
| 12SWA |
|
316 SS | 0.63 in | Tube Socket Weld | 3/4 in | Male Pipe Weld | 3/4 in | H865-12-12-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 12SWA-M |
|
Alloy 400 | 0.63 in | Tube Socket Weld | 3/4 in | Male Pipe Weld | 3/4 in | H865-12-12-M | 4 | Tube Socket Weld by Pipe Stub Weld |
| 16SWA |
|
316 SS | 0.70 in | Tube Socket Weld | 1 in | Male Pipe Weld | 1 in | H865-16-10-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 16SWA-M |
|
Alloy 400 | 0.70 in | Tube Socket Weld | 1 in | Male Pipe Weld | 1 in | H865-16-10-M | 4 | Tube Socket Weld by Pipe Stub Weld |
| 4-12SWA |
|
316 SS | 1.08 in | Tube Socket Weld | 1/4 in | Male Pipe Weld | 3/4 in | H865-4-12-SS316L | 4 | Tube Socket Weld by Pipe Stub Weld |
| 4-12SWA-M |
|
Alloy 400 | 1.08 in | Tube Socket Weld | 1/4 in | Male Pipe Weld | 3/4 in | H865-4-12-M | 4 | Tube Socket Weld by Pipe Stub Weld |
| 4-4SWA |
|
316 SS | 0.59 in | Tube Socket Weld | 1/4 in | Male Pipe Weld | 1/4 in | H865-4-4-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 4-6SWA |
|
316 SS | 0.68 in | Tube Socket Weld | 1/4 in | Male Pipe Weld | 3/8 in | H865-4-6-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 4-8SWA |
|
316 SS | 0.54 in | Tube Socket Weld | 1/4 in | Male Pipe Weld | 1/2 in | H865-4-8-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 4SWA |
|
316 SS | 0.35 in | Tube Socket Weld | 1/4 in | Male Pipe Weld | 1/8 in | H865-4-2-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 4SWA-M |
|
Alloy 400 | 0.35 in | Tube Socket Weld | 1/4 in | Male Pipe Weld | 1/8 in | H865-4-2-M | 4 | Tube Socket Weld by Pipe Stub Weld |
| 6-6SWA |
|
316 SS | 0.72 in | Tube Socket Weld | 3/8 in | Male Pipe Weld | 3/8 in | H865-6-6-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 6-8SWA |
|
316 SS | 0.59 in | Tube Socket Weld | 3/8 in | Male Pipe Weld | 1/2 in | H865-6-8-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 6-8SWA-M |
|
Alloy 400 | 0.59 in | Tube Socket Weld | 3/8 in | Male Pipe Weld | 1/2 in | H865-6-8-M | 4 | Tube Socket Weld by Pipe Stub Weld |
| 6SWA |
|
316 SS | 0.44 in | Tube Socket Weld | 3/8 in | Male Pipe Weld | 1/4 in | H865-6-4-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 8-12SWA |
|
316 SS | 0.97 in | Tube Socket Weld | 1/2 in | Male Pipe Weld | 3/4 in | H865-8-12-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 8-12SWA-M |
|
Alloy 400 | 0.97 in | Tube Socket Weld | 1/2 in | Male Pipe Weld | 3/4 in | H865-8-12-M | 4 | Tube Socket Weld by Pipe Stub Weld |
| 8-8SWA |
|
316 SS | 0.86 in | Tube Socket Weld | 1/2 in | Male Pipe Weld | 1/2 in | H865-8-8-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 8SWA |
|
316 SS | 0.54 in | Tube Socket Weld | 1/2 in | Male Pipe Weld | 3/8 in | H865-8-6-SS316L | 1 | Tube Socket Weld by Pipe Stub Weld |
| 4-4SWA-M |
|
Alloy 400 | 0.59 in | Tube Socket Weld | 1/4 in | Male Pipe Weld | 1/4 in | H865-4-4-M | 4 | Tube Socket Weld by Pipe Stub Weld |
| 4-6SWA-M |
|
Alloy 400 | 0.68 in | Tube Socket Weld | 1/4 in | Male Pipe Weld | 3/8 in | H865-4-6-M | 4 | Tube Socket Weld by Pipe Stub Weld |