Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Product Configuration | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 4 - Type |
|---|---|---|---|---|---|---|---|---|---|
| IBD4BRU2 | Bulkhead Reducing Union - Duolok | Brass | Bulkhead Reducing Union | Tube Fitting | 1/4 in | Tube Fitting | 1/8 in | N/A | N/A |
| IBD6BRU4 | Bulkhead Reducing Union - Duolok | Brass | Bulkhead Reducing Union | Tube Fitting | 3/8 in | Tube Fitting | 1/4 in | N/A | N/A |
| IBD8BRU4 | Bulkhead Reducing Union - Duolok | Brass | Bulkhead Reducing Union | Tube Fitting | 1/2 in | Tube Fitting | 1/4 in | N/A | N/A |
| ISSD4BRU2 | Bulkhead Reducing Union - Duolok | 316 SS | Bulkhead Reducing Union | Tube Fitting | 1/4 in | Tube Fitting | 1/8 in | N/A | N/A |
| ISSD6BRU4 | Bulkhead Reducing Union - Duolok | 316 SS | Bulkhead Reducing Union | Tube Fitting | 3/8 in | Tube Fitting | 1/4 in | N/A | N/A |
| ISSD8BRU6 | Bulkhead Reducing Union - Duolok | 316 SS | Bulkhead Reducing Union | Tube Fitting | 1/2 in | Tube Fitting | 3/8 in | N/A | N/A |
| IBD10BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 5/8 in | Tube Fitting | 5/8 in | N/A | N/A |
| IBD12BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 3/4 in | Tube Fitting | 3/4 in | N/A | N/A |
| IBD1BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 1/16 in | Tube Fitting | 1/16 in | N/A | N/A |
| IBD2BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 1/8 in | Tube Fitting | 1/8 in | N/A | N/A |
| IBD3BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 3/16 in | Tube Fitting | 3/16 in | N/A | N/A |
| IBD4BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 1/4 in | Tube Fitting | 1/4 in | N/A | N/A |
| IBD5BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 5/16 in | Tube Fitting | 5/16 in | N/A | N/A |
| IBD6BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 3/8 in | Tube Fitting | 3/8 in | N/A | N/A |
| IBD8BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 1/2 in | Tube Fitting | 1/2 in | N/A | N/A |
| IBDM10BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 10 mm | Tube Fitting | 10 mm | N/A | N/A |
| IBDM12BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 12 mm | Tube Fitting | 12 mm | N/A | N/A |
| IBDM14BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 14 mm | Tube Fitting | 14 mm | N/A | N/A |
| IBDM15BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 15 mm | Tube Fitting | 15 mm | N/A | N/A |
| IBDM16BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 16 mm | Tube Fitting | 16 mm | N/A | N/A |
| IBDM3BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 3 mm | Tube Fitting | 3 mm | N/A | N/A |
| IBDM4BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 4 mm | Tube Fitting | 4 mm | N/A | N/A |
| IBDM6BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 6 mm | Tube Fitting | 6 mm | N/A | N/A |
| IBDM8BU | Bulkhead Union - Duolok | Brass | Bulkhead Union | Tube Fitting | 8 mm | Tube Fitting | 8 mm | N/A | N/A |
| ISSD10BU | Bulkhead Union - Duolok | 316 SS | Bulkhead Union | Tube Fitting | 5/8 in | Tube Fitting | 5/8 in | N/A | N/A |