Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBU12M45EST12 |
|
Brass | Tube Fitting | 3/4 in | Male SAE Straight Thread | 3/4 in | 4 | Unilok Tube End by Male SAE Straight Thread |
| IBU16M45EST16 |
|
Brass | Tube Fitting | 1 in | Male SAE Straight Thread | 1 in | 4 | Unilok Tube End by Male SAE Straight Thread |
| IBU4M45EST4 |
|
Brass | Tube Fitting | 1/4 in | Male SAE Straight Thread | 1/4 in | 4 | Unilok Tube End by Male SAE Straight Thread |
| IBU6M45EST6 |
|
Brass | Tube Fitting | 3/8 in | Male SAE Straight Thread | 3/8 in | 4 | Unilok Tube End by Male SAE Straight Thread |
| IBU8M45EST8 |
|
Brass | Tube Fitting | 1/2 in | Male SAE Straight Thread | 1/2 in | 4 | Unilok Tube End by Male SAE Straight Thread |
| ISSU12M45EST12 |
|
316 SS | Tube Fitting | 3/4 in | Male SAE Straight Thread | 3/4 in | 3 | Unilok Tube End by Male SAE Straight Thread |
| ISSU16M45EST16 |
|
316 SS | Tube Fitting | 1 in | Male SAE Straight Thread | 1 in | 3 | Unilok Tube End by Male SAE Straight Thread |
| ISSU4M45EST4 |
|
316 SS | Tube Fitting | 1/4 in | Male SAE Straight Thread | 1/4 in | 3 | Unilok Tube End by Male SAE Straight Thread |
| ISSU6M45EST6 |
|
316 SS | Tube Fitting | 3/8 in | Male SAE Straight Thread | 3/8 in | 3 | Unilok Tube End by Male SAE Straight Thread |
| ISSU8M45EST8 |
|
316 SS | Tube Fitting | 1/2 in | Male SAE Straight Thread | 1/2 in | 3 | Unilok Tube End by Male SAE Straight Thread |
| IHCU4M45EST4 |
|
Alloy C-276 | Tube Fitting | 1/4 in | Male SAE Straight Thread | 1/4 in | 4 | Unilok Tube End by Male SAE Straight Thread |
| IHCU6M45EST6 |
|
Alloy C-276 | Tube Fitting | 3/8 in | Male SAE Straight Thread | 3/8 in | 4 | Unilok Tube End by Male SAE Straight Thread |
| IHCU8M45EST8 |
|
Alloy C-276 | Tube Fitting | 1/2 in | Male SAE Straight Thread | 1/2 in | 4 | Unilok Tube End by Male SAE Straight Thread |
| IMU4M45EST4 |
|
Alloy 400 | Tube Fitting | 1/4 in | Male SAE Straight Thread | 1/4 in | 4 | Unilok Tube End by Male SAE Straight Thread |
| IMU6M45EST6 |
|
Alloy 400 | Tube Fitting | 3/8 in | Male SAE Straight Thread | 3/8 in | 4 | Unilok Tube End by Male SAE Straight Thread |
| IMU8M45EST8 |
|
Alloy 400 | Tube Fitting | 1/2 in | Male SAE Straight Thread | 1/2 in | 4 | Unilok Tube End by Male SAE Straight Thread |