Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IBU10MRT8 |
|
Brass | Tube Fitting | 5/8 in | Male National Pipe Thread | 1/2-14 | Tube Fitting | 5/8 in | 1 | Unilok Tube End by Male National Pipe Thread |
| IBU2MRT2 |
|
Brass | Tube Fitting | 1/8 in | Male National Pipe Thread | 1/8-27 | Tube Fitting | 1/8 in | 1 | Unilok Tube End by Male National Pipe Thread |
| IBU2MRT4 |
|
Brass | Tube Fitting | 1/8 in | Male National Pipe Thread | 1/4-18 | Tube Fitting | 1/8 in | 1 | Unilok Tube End by Male National Pipe Thread |
| IBU4MRT2 |
|
Brass | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/8-27 | Tube Fitting | 1/4 in | 1 | Unilok Tube End by Male National Pipe Thread |
| IBU4MRT4 |
|
Brass | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/4-18 | Tube Fitting | 1/4 in | 1 | Unilok Tube End by Male National Pipe Thread |
| IBU6MRT4 |
|
Brass | Tube Fitting | 3/8 in | Male National Pipe Thread | 1/4-18 | Tube Fitting | 3/8 in | 1 | Unilok Tube End by Male National Pipe Thread |
| IBU6MRT6 |
|
Brass | Tube Fitting | 3/8 in | Male National Pipe Thread | 3/8-18 | Tube Fitting | 3/8 in | 1 | Unilok Tube End by Male National Pipe Thread |
| IBU8MRT6 |
|
Brass | Tube Fitting | 1/2 in | Male National Pipe Thread | 3/8-18 | Tube Fitting | 1/2 in | 1 | Unilok Tube End by Male National Pipe Thread |
| IBU8MRT8 |
|
Brass | Tube Fitting | 1/2 in | Male National Pipe Thread | 1/2-14 | Tube Fitting | 1/2 in | 1 | Unilok Tube End by Male National Pipe Thread |
| ISSU10MRT8 |
|
316 SS | Tube Fitting | 5/8 in | Male National Pipe Thread | 1/2-14 | Tube Fitting | 5/8 in | 1 | Unilok Tube End by Male National Pipe Thread |
| ISSU12MRT12 |
|
316 SS | Tube Fitting | 3/4 in | Male National Pipe Thread | 3/4-14 | Tube Fitting | 3/4 in | 1 | Unilok Tube End by Male National Pipe Thread |
| ISSU2MRT2 |
|
316 SS | Tube Fitting | 1/8 in | Male National Pipe Thread | 1/8-27 | Tube Fitting | 1/8 in | 1 | Unilok Tube End by Male National Pipe Thread |
| ISSU2MRT4 |
|
316 SS | Tube Fitting | 1/8 in | Male National Pipe Thread | 1/4-18 | Tube Fitting | 1/8 in | 1 | Unilok Tube End by Male National Pipe Thread |
| ISSU4MRT2 |
|
316 SS | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/8-27 | Tube Fitting | 1/4 in | 1 | Unilok Tube End by Male National Pipe Thread |
| ISSU4MRT4 |
|
316 SS | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/4-18 | Tube Fitting | 1/4 in | 1 | Unilok Tube End by Male National Pipe Thread |
| ISSU6MRT4 |
|
316 SS | Tube Fitting | 3/8 in | Male National Pipe Thread | 1/4-18 | Tube Fitting | 3/8 in | 1 | Unilok Tube End by Male National Pipe Thread |
| ISSU6MRT6 |
|
316 SS | Tube Fitting | 3/8 in | Male National Pipe Thread | 3/8-18 | Tube Fitting | 3/8 in | 1 | Unilok Tube End by Male National Pipe Thread |
| ISSU8MRT6 |
|
316 SS | Tube Fitting | 1/2 in | Male National Pipe Thread | 3/8-18 | Tube Fitting | 1/2 in | 1 | Unilok Tube End by Male National Pipe Thread |
| ISSU8MRT8 |
|
316 SS | Tube Fitting | 1/2 in | Male National Pipe Thread | 1/2-14 | Tube Fitting | 1/2 in | 1 | Unilok Tube End by Male National Pipe Thread |
| IBU12MRT12 |
|
Brass | Tube Fitting | 3/4 in | Male National Pipe Thread | 3/4-14 | Tube Fitting | 3/4 in | 1 | Unilok Tube End by Male National Pipe Thread |
| IHCU2MRT2 |
|
Alloy C-276 | Tube Fitting | 1/8 in | Male National Pipe Thread | 1/8-27 | Tube Fitting | 1/8 in | 4 | Unilok Tube End by Male National Pipe Thread |
| IHCU2MRT4 |
|
Alloy C-276 | Tube Fitting | 1/8 in | Male National Pipe Thread | 1/4-18 | Tube Fitting | 1/8 in | 4 | Unilok Tube End by Male National Pipe Thread |
| IHCU4MRT2 |
|
Alloy C-276 | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/8-27 | Tube Fitting | 1/4 in | 4 | Unilok Tube End by Male National Pipe Thread |
| IHCU4MRT4 |
|
Alloy C-276 | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/4-18 | Tube Fitting | 1/4 in | 4 | Unilok Tube End by Male National Pipe Thread |
| IHCU6MRT4 |
|
Alloy C-276 | Tube Fitting | 3/8 in | Male National Pipe Thread | 1/4-18 | Tube Fitting | 3/8 in | 4 | Unilok Tube End by Male National Pipe Thread |