Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category |
|---|---|---|---|---|---|---|---|
| IBG2MERT2 |
|
Brass | Tube Fitting | 1/8 in | Male BSPT | 1/8-28 | 4 |
| IBG4MERT2 |
|
Brass | Tube Fitting | 1/4 in | Male BSPT | 1/8-28 | 4 |
| IBG4MERT4 |
|
Brass | Tube Fitting | 1/4 in | Male BSPT | 1/4-19 | 1 |
| IBG4MERT6 |
|
Brass | Tube Fitting | 1/4 in | Male BSPT | 3/8-19 | 4 |
| IBG4MERT8 |
|
Brass | Tube Fitting | 1/4 in | Male BSPT | 1/2-14 | 4 |
| IBG6MERT2 |
|
Brass | Tube Fitting | 3/8 in | Male BSPT | 1/8-28 | 4 |
| IBG6MERT4 |
|
Brass | Tube Fitting | 3/8 in | Male BSPT | 1/4-19 | 4 |
| IBG6MERT6 |
|
Brass | Tube Fitting | 3/8 in | Male BSPT | 3/8-19 | 4 |
| IBG6MERT8 |
|
Brass | Tube Fitting | 3/8 in | Male BSPT | 1/2-14 | 1 |
| IBG8MERT4 |
|
Brass | Tube Fitting | 1/2 in | Male BSPT | 1/4-19 | 4 |
| IBG8MERT6 |
|
Brass | Tube Fitting | 1/2 in | Male BSPT | 3/8-19 | 1 |
| IBG8MERT8 |
|
Brass | Tube Fitting | 1/2 in | Male BSPT | 1/2-14 | 4 |
| ISSG2MERT2 |
|
316 SS | Tube Fitting | 1/8 in | Male BSPT | 1/8-28 | 3 |
| ISSG4MERT2 |
|
316 SS | Tube Fitting | 1/4 in | Male BSPT | 1/8-28 | 3 |
| ISSG4MERT4 |
|
316 SS | Tube Fitting | 1/4 in | Male BSPT | 1/4-19 | 1 |
| ISSG4MERT6 |
|
316 SS | Tube Fitting | 1/4 in | Male BSPT | 3/8-19 | 3 |
| ISSG4MERT8 |
|
316 SS | Tube Fitting | 1/4 in | Male BSPT | 1/2-14 | 3 |
| ISSG6MERT2 |
|
316 SS | Tube Fitting | 3/8 in | Male BSPT | 1/8-28 | 3 |
| ISSG6MERT4 |
|
316 SS | Tube Fitting | 3/8 in | Male BSPT | 1/4-19 | 1 |
| ISSG6MERT6 |
|
316 SS | Tube Fitting | 3/8 in | Male BSPT | 3/8-19 | 3 |
| ISSG6MERT8 |
|
316 SS | Tube Fitting | 3/8 in | Male BSPT | 1/2-14 | 3 |
| ISSG8MERT4 |
|
316 SS | Tube Fitting | 1/2 in | Male BSPT | 1/4-19 | 3 |
| ISSG8MERT6 |
|
316 SS | Tube Fitting | 1/2 in | Male BSPT | 3/8-19 | 3 |
| ISSG8MERT8 |
|
316 SS | Tube Fitting | 1/2 in | Male BSPT | 1/2-14 | 1 |
| IMG4MERT2 |
|
Alloy 400 | Tube Fitting | 1/4 in | Male BSPT | 1/8-28 | 4 |