Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBD2MERT2 |
|
Brass | Tube Fitting | 1/8 in | Male BSPT | 1/8-28 | 4 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD4MERT2 |
|
Brass | Tube Fitting | 1/4 in | Male BSPT | 1/8-28 | 4 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD4MERT4 |
|
Brass | Tube Fitting | 1/4 in | Male BSPT | 1/4-19 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD4MERT6 |
|
Brass | Tube Fitting | 1/4 in | Male BSPT | 3/8-19 | 4 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD4MERT8 |
|
Brass | Tube Fitting | 1/4 in | Male BSPT | 1/2-14 | 4 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD5MERT4 |
|
Brass | Tube Fitting | 5/16 in | Male BSPT | 1/4-19 | 4 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD6MERT2 |
|
Brass | Tube Fitting | 3/8 in | Male BSPT | 1/8-28 | 4 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD6MERT4 |
|
Brass | Tube Fitting | 3/8 in | Male BSPT | 1/4-19 | 4 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD6MERT6 |
|
Brass | Tube Fitting | 3/8 in | Male BSPT | 3/8-19 | 4 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD6MERT8 |
|
Brass | Tube Fitting | 3/8 in | Male BSPT | 1/2-14 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD8MERT4 |
|
Brass | Tube Fitting | 1/2 in | Male BSPT | 1/4-19 | 4 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD8MERT6 |
|
Brass | Tube Fitting | 1/2 in | Male BSPT | 3/8-19 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| IBD8MERT8 |
|
Brass | Tube Fitting | 1/2 in | Male BSPT | 1/2-14 | 4 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD2MERT2 |
|
316 SS | Tube Fitting | 1/8 in | Male BSPT | 1/8-28 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MERT2 |
|
316 SS | Tube Fitting | 1/4 in | Male BSPT | 1/8-28 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MERT4 |
|
316 SS | Tube Fitting | 1/4 in | Male BSPT | 1/4-19 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MERT6 |
|
316 SS | Tube Fitting | 1/4 in | Male BSPT | 3/8-19 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD4MERT8 |
|
316 SS | Tube Fitting | 1/4 in | Male BSPT | 1/2-14 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD5MERT4 |
|
316 SS | Tube Fitting | 5/16 in | Male BSPT | 1/4-19 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD6MERT2 |
|
316 SS | Tube Fitting | 3/8 in | Male BSPT | 1/8-28 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD6MERT4 |
|
316 SS | Tube Fitting | 3/8 in | Male BSPT | 1/4-19 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD6MERT6 |
|
316 SS | Tube Fitting | 3/8 in | Male BSPT | 3/8-19 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD6MERT8 |
|
316 SS | Tube Fitting | 3/8 in | Male BSPT | 1/2-14 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD8MERT4 |
|
316 SS | Tube Fitting | 1/2 in | Male BSPT | 1/4-19 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |
| ISSD8MERT6 |
|
316 SS | Tube Fitting | 1/2 in | Male BSPT | 3/8-19 | 1 | Duolok Tube End by Male British Standard Pipe Tapered |