Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
More than 1000 records have been returned. Please further modify your search criteria to narrow and display the results.
| Part # | Item Name | Body Material | Product Configuration | Category | Product Descriptions | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Connection 4 - Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IBT10AN8FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 5/8 in | Female National Pipe Thread | 1/2-14 | N/A | N/A | N/A |
| IBT12AN12FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 3/4 in | Female National Pipe Thread | 3/4-14 | N/A | N/A | N/A |
| IBT12AN8FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 3/4 in | Female National Pipe Thread | 1/2-14 | N/A | N/A | N/A |
| IBT16AN16FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 1 in | Female National Pipe Thread | 1-11 1/2 | N/A | N/A | N/A |
| IBT20AN20FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 1 1/4 in | Female National Pipe Thread | 1 1/4-11 1/2 | N/A | N/A | N/A |
| IBT24AN24FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 1 1/2 in | Female National Pipe Thread | 1 1/2-11 1/2 | N/A | N/A | N/A |
| IBT2AN2FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 1/8 in | Female National Pipe Thread | 1/8-27 | N/A | N/A | N/A |
| IBT32AN32FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 2 in | Female National Pipe Thread | 2-11 1/2 | N/A | N/A | N/A |
| IBT4AN2FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 1/4 in | Female National Pipe Thread | 1/8-27 | N/A | N/A | N/A |
| IBT4AN4FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 1/4 in | Female National Pipe Thread | 1/4-18 | N/A | N/A | N/A |
| IBT5AN4FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 5/16 in | Female National Pipe Thread | 1/4-18 | N/A | N/A | N/A |
| IBT6AN4FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 3/8 in | Female National Pipe Thread | 1/4-18 | N/A | N/A | N/A |
| IBT6AN6FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 3/8 in | Female National Pipe Thread | 3/8-18 | N/A | N/A | N/A |
| IBT8AN4FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 1/2 in | Female National Pipe Thread | 1/4-18 | N/A | N/A | N/A |
| IBT8AN6FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 1/2 in | Female National Pipe Thread | 3/8-18 | N/A | N/A | N/A |
| IBT8AN8FC | Male AN - Female NPT Thread - TruFit | Brass | Male AN - Female NPT Thread | TruFit | Male SAE 37° Flare to Female NPT Connector | Male SAE 37° Flared | 1/2 in | Female National Pipe Thread | 1/2-14 | N/A | N/A | N/A |
| IBT10AN12MC | Male AN - Male NPT Thread - TruFit | Brass | Male AN - Male NPT Thread | TruFit | Male SAE 37° Flare to Male NPT Connector | Male SAE 37° Flared | 5/8 in | Male National Pipe Thread | 3/4-14 | N/A | N/A | N/A |
| IBT10AN8MC | Male AN - Male NPT Thread - TruFit | Brass | Male AN - Male NPT Thread | TruFit | Male SAE 37° Flare to Male NPT Connector | Male SAE 37° Flared | 5/8 in | Male National Pipe Thread | 1/2-14 | N/A | N/A | N/A |
| IBT12AN12MC | Male AN - Male NPT Thread - TruFit | Brass | Male AN - Male NPT Thread | TruFit | Male SAE 37° Flare to Male NPT Connector | Male SAE 37° Flared | 3/4 in | Male National Pipe Thread | 3/4-14 | N/A | N/A | N/A |
| IBT12AN16MC | Male AN - Male NPT Thread - TruFit | Brass | Male AN - Male NPT Thread | TruFit | Male SAE 37° Flare to Male NPT Connector | Male SAE 37° Flared | 3/4 in | Male National Pipe Thread | 1-11 1/2 | N/A | N/A | N/A |
| IBT12AN8MC | Male AN - Male NPT Thread - TruFit | Brass | Male AN - Male NPT Thread | TruFit | Male SAE 37° Flare to Male NPT Connector | Male SAE 37° Flared | 3/4 in | Male National Pipe Thread | 1/2-14 | N/A | N/A | N/A |
| IBT14AN12MC | Male AN - Male NPT Thread - TruFit | Brass | Male AN - Male NPT Thread | TruFit | Male SAE 37° Flare to Male NPT Connector | Male SAE 37° Flared | 7/8 in | Male National Pipe Thread | 3/4-14 | N/A | N/A | N/A |
| IBT16AN12MC | Male AN - Male NPT Thread - TruFit | Brass | Male AN - Male NPT Thread | TruFit | Male SAE 37° Flare to Male NPT Connector | Male SAE 37° Flared | 1 in | Male National Pipe Thread | 3/4-14 | N/A | N/A | N/A |
| IBT16AN16MC | Male AN - Male NPT Thread - TruFit | Brass | Male AN - Male NPT Thread | TruFit | Male SAE 37° Flare to Male NPT Connector | Male SAE 37° Flared | 1 in | Male National Pipe Thread | 1-11 1/2 | N/A | N/A | N/A |
| IBT20AN20MC | Male AN - Male NPT Thread - TruFit | Brass | Male AN - Male NPT Thread | TruFit | Male SAE 37° Flare to Male NPT Connector | Male SAE 37° Flared | 1 1/4 in | Male National Pipe Thread | 1 1/4-11 1/2 | N/A | N/A | N/A |