Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IMD10MC8 |
|
Alloy 400 | Tube Fitting | 5/8 in | Male National Pipe Thread | 1/2-14 | 4 | Duolok Tube End by Male National Pipe Thread |
| IMD12MC12 |
|
Alloy 400 | Tube Fitting | 3/4 in | Male National Pipe Thread | 3/4-14 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD12MC8 |
|
Alloy 400 | Tube Fitting | 3/4 in | Male National Pipe Thread | 1/2-14 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD2MC2 |
|
Alloy 400 | Tube Fitting | 1/8 in | Male National Pipe Thread | 1/8-27 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD2MC4 |
|
Alloy 400 | Tube Fitting | 1/8 in | Male National Pipe Thread | 1/4-18 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD4MC12 |
|
Alloy 400 | Tube Fitting | 1/4 in | Male National Pipe Thread | 3/4-14 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD4MC2 |
|
Alloy 400 | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/8-27 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD4MC4 |
|
Alloy 400 | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/4-18 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD4MC6 |
|
Alloy 400 | Tube Fitting | 1/4 in | Male National Pipe Thread | 3/8-18 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD4MC8 |
|
Alloy 400 | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/2-14 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD6MC12 |
|
Alloy 400 | Tube Fitting | 3/8 in | Male National Pipe Thread | 3/4-14 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD6MC4 |
|
Alloy 400 | Tube Fitting | 3/8 in | Male National Pipe Thread | 1/4-18 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD6MC6 |
|
Alloy 400 | Tube Fitting | 3/8 in | Male National Pipe Thread | 3/8-18 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD6MC8 |
|
Alloy 400 | Tube Fitting | 3/8 in | Male National Pipe Thread | 1/2-14 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD8MC12 |
|
Alloy 400 | Tube Fitting | 1/2 in | Male National Pipe Thread | 3/4-14 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD8MC16 |
|
Alloy 400 | Tube Fitting | 1/2 in | Male National Pipe Thread | 1-11 1/2 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD8MC4 |
|
Alloy 400 | Tube Fitting | 1/2 in | Male National Pipe Thread | 1/4-18 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMD8MC8 |
|
Alloy 400 | Tube Fitting | 1/2 in | Male National Pipe Thread | 1/2-14 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMDM12MC8 |
|
Alloy 400 | Tube Fitting | 12 mm | Male National Pipe Thread | 1/2-14 | 3 | Duolok Tube End by Male National Pipe Thread |
| IMDM6MC4 |
|
Alloy 400 | Tube Fitting | 6 mm | Male National Pipe Thread | 1/4-18 | 3 | Duolok Tube End by Male National Pipe Thread |
| IHCD2MC2 |
|
Alloy C-276 | Tube Fitting | 1/8 in | Male National Pipe Thread | 1/8-27 | 1 | Duolok Tube End by Male National Pipe Thread |
| IHCD4MC2 |
|
Alloy C-276 | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/8-27 | 1 | Duolok Tube End by Male National Pipe Thread |
| IHCD4MC4 |
|
Alloy C-276 | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/4-18 | 1 | Duolok Tube End by Male National Pipe Thread |
| IHCD4MC8 |
|
Alloy C-276 | Tube Fitting | 1/4 in | Male National Pipe Thread | 1/2-14 | 1 | Duolok Tube End by Male National Pipe Thread |
| IHCD6MC4 |
|
Alloy C-276 | Tube Fitting | 3/8 in | Male National Pipe Thread | 1/4-18 | 1 | Duolok Tube End by Male National Pipe Thread |