Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Product Configuration | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|---|
| IBD12PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 3/4 in | Tube Stub | 3/4 in |
| IBD2PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 1/8 in | Tube Stub | 1/8 in |
| IBD4PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 1/4 in | Tube Stub | 1/4 in |
| IBD6PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 3/8 in | Tube Stub | 3/8 in |
| IBD8PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 1/2 in | Tube Stub | 1/2 in |
| IBDM10PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 10 mm | Tube Stub | 10 mm |
| IBDM12PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 12 mm | Tube Stub | 12 mm |
| IBDM15PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 15 mm | Tube Stub | 15 mm |
| IBDM16PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 16 mm | Tube Stub | 16 mm |
| IBDM3PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 3 mm | Tube Stub | 3 mm |
| IBDM6PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 6 mm | Tube Stub | 6 mm |
| IBDM8PC | Port Connector - Duolok | Brass | Port Connector | Tube Stub | 8 mm | Tube Stub | 8 mm |
| ISSD12PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 3/4 in | Tube Stub | 3/4 in |
| ISSD16PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 1 in | Tube Stub | 1 in |
| ISSD1PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 1/16 in | Tube Stub | 1/16 in |
| ISSD2PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 1/8 in | Tube Stub | 1/8 in |
| ISSD4PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 1/4 in | Tube Stub | 1/4 in |
| ISSD5PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 5/16 in | Tube Stub | 5/16 in |
| ISSD6PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 3/8 in | Tube Stub | 3/8 in |
| ISSD8PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 1/2 in | Tube Stub | 1/2 in |
| ISSDM10PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 10 mm | Tube Stub | 10 mm |
| ISSDM12PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 12 mm | Tube Stub | 12 mm |
| ISSDM16PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 16 mm | Tube Stub | 16 mm |
| ISSDM18PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 18 mm | Tube Stub | 18 mm |
| ISSDM20PC | Port Connector - Duolok | 316 SS | Port Connector | Tube Stub | 20 mm | Tube Stub | 20 mm |