Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Product Configuration | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|---|
| ISST2HLN3.0-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 1/8-27 | Male National Pipe Thread | 1/8-27 |
| ISST4HLN2.0-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 1/4-18 | Male National Pipe Thread | 1/4-18 |
| ISST4HLN3.0-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 1/4-18 | Male National Pipe Thread | 1/4-18 |
| ISST4HLN4.0-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 1/4-18 | Male National Pipe Thread | 1/4-18 |
| ISST4HLN6.0-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 1/4-18 | Male National Pipe Thread | 1/4-18 |
| ISST6HLN3.0-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 3/8-18 | Male National Pipe Thread | 3/8-18 |
| ISST6HLN4.0-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 3/8-18 | Male National Pipe Thread | 3/8-18 |
| ISST6HLN6.0-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 3/8-18 | Male National Pipe Thread | 3/8-18 |
| ISST8HLN1.75-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/2-14 |
| ISST8HLN3.0-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/2-14 |
| ISST8HLN4.0-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/2-14 |
| ISST8HLN6.0-10K | Hex Long Pipe Nipple - TruFit 10K | 316 SS | Hex Long Pipe Nipple | Male National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/2-14 |
| ISST12HN-10K | Hex Pipe Nipple - TruFit 10K | 316 SS | Hex Pipe Nipple | Male National Pipe Thread | 3/4-14 | Male National Pipe Thread | 3/4-14 |
| ISST2HN-10K | Hex Pipe Nipple - TruFit 10K | 316 SS | Hex Pipe Nipple | Male National Pipe Thread | 1/8-27 | Male National Pipe Thread | 1/8-27 |
| ISST4HN-10K | Hex Pipe Nipple - TruFit 10K | 316 SS | Hex Pipe Nipple | Male National Pipe Thread | 1/4-18 | Male National Pipe Thread | 1/4-18 |
| ISST6HN-10K | Hex Pipe Nipple - TruFit 10K | 316 SS | Hex Pipe Nipple | Male National Pipe Thread | 3/8-18 | Male National Pipe Thread | 3/8-18 |
| ISST8HN-10K | Hex Pipe Nipple - TruFit 10K | 316 SS | Hex Pipe Nipple | Male National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/2-14 |
| ISST12HRN4-10K | Hex Reducing Pipe Nipple - TruFit 10K | 316 SS | Hex Reducing Pipe Nipple | Male National Pipe Thread | 3/4-14 | Male National Pipe Thread | 1/4-18 |
| ISST4HRN2-10K | Hex Reducing Pipe Nipple - TruFit 10K | 316 SS | Hex Reducing Pipe Nipple | Male National Pipe Thread | 1/4-18 | Male National Pipe Thread | 1/8-27 |
| ISST6HRN2-10K | Hex Reducing Pipe Nipple - TruFit 10K | 316 SS | Hex Reducing Pipe Nipple | Male National Pipe Thread | 3/8-18 | Male National Pipe Thread | 1/8-27 |
| ISST6HRN4-10K | Hex Reducing Pipe Nipple - TruFit 10K | 316 SS | Hex Reducing Pipe Nipple | Male National Pipe Thread | 3/8-18 | Male National Pipe Thread | 1/4-18 |
| ISST8HRN2-10K | Hex Reducing Pipe Nipple - TruFit 10K | 316 SS | Hex Reducing Pipe Nipple | Male National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/8-27 |
| ISST8HRN4-10K | Hex Reducing Pipe Nipple - TruFit 10K | 316 SS | Hex Reducing Pipe Nipple | Male National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/4-18 |
| ISST8HRN6-10K | Hex Reducing Pipe Nipple - TruFit 10K | 316 SS | Hex Reducing Pipe Nipple | Male National Pipe Thread | 1/2-14 | Male National Pipe Thread | 3/8-18 |