Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Product Configuration | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|---|
| ISST12HCG-10K | Hex Pipe Coupling - TruFit 10K | 316 SS | Hex Pipe Coupling | Female National Pipe Thread | 3/4-14 | Female National Pipe Thread | 3/4-14 |
| ISST16HCG-10K | Hex Pipe Coupling - TruFit 10K | 316 SS | Hex Pipe Coupling | Female National Pipe Thread | 1-11 1/2 | Female National Pipe Thread | 1-11 1/2 |
| ISST4HCG-10K | Hex Pipe Coupling - TruFit 10K | 316 SS | Hex Pipe Coupling | Female National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/4-18 |
| ISST6HCG-10K | Hex Pipe Coupling - TruFit 10K | 316 SS | Hex Pipe Coupling | Female National Pipe Thread | 3/8-18 | Female National Pipe Thread | 3/8-18 |
| ISST8HCG-10K | Hex Pipe Coupling - TruFit 10K | 316 SS | Hex Pipe Coupling | Female National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/2-14 |
| ISST12HRCG4-10K | Hex Reducing Pipe Coupling - TruFit 10K | 316 SS | Hex Reducing Pipe Coupling | Female National Pipe Thread | 3/4-14 | Female National Pipe Thread | 1/4-18 |
| ISST12HRCG6-10K | Hex Reducing Pipe Coupling - TruFit 10K | 316 SS | Hex Reducing Pipe Coupling | Female National Pipe Thread | 3/4-14 | Female National Pipe Thread | 3/8-18 |
| ISST12HRCG8-10K | Hex Reducing Pipe Coupling - TruFit 10K | 316 SS | Hex Reducing Pipe Coupling | Female National Pipe Thread | 3/4-14 | Female National Pipe Thread | 1/2-14 |
| ISST16HRCG12-10K | Hex Reducing Pipe Coupling - TruFit 10K | 316 SS | Hex Reducing Pipe Coupling | Female National Pipe Thread | 1-11 1/2 | Female National Pipe Thread | 3/4-14 |
| ISST16HRCG8-10K | Hex Reducing Pipe Coupling - TruFit 10K | 316 SS | Hex Reducing Pipe Coupling | Female National Pipe Thread | 1-11 1/2 | Female National Pipe Thread | 1/2-14 |
| ISST4HRCG2-10K | Hex Reducing Pipe Coupling - TruFit 10K | 316 SS | Hex Reducing Pipe Coupling | Female National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/8-27 |
| ISST6HRCG2-10K | Hex Reducing Pipe Coupling - TruFit 10K | 316 SS | Hex Reducing Pipe Coupling | Female National Pipe Thread | 3/8-18 | Female National Pipe Thread | 1/8-27 |
| ISST6HRCG4-10K | Hex Reducing Pipe Coupling - TruFit 10K | 316 SS | Hex Reducing Pipe Coupling | Female National Pipe Thread | 3/8-18 | Female National Pipe Thread | 1/4-18 |
| ISST8HRCG2-10K | Hex Reducing Pipe Coupling - TruFit 10K | 316 SS | Hex Reducing Pipe Coupling | Female National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/8-27 |
| ISST8HRCG4-10K | Hex Reducing Pipe Coupling - TruFit 10K | 316 SS | Hex Reducing Pipe Coupling | Female National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/4-18 |
| ISST8HRCG6-10K | Hex Reducing Pipe Coupling - TruFit 10K | 316 SS | Hex Reducing Pipe Coupling | Female National Pipe Thread | 1/2-14 | Female National Pipe Thread | 3/8-18 |
| ISST2HCG-10K | Hex Pipe Coupling - TruFit 10K | 316 SS | Hex Pipe Nipple | Female National Pipe Thread | 1/8-27 | Female National Pipe Thread | 1/8-27 |