Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Product Configuration | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|---|
| ISST12A-10K | Pipe Adapter - TruFit 10K | 316 SS | Pipe Adapter | Female National Pipe Thread | 3/4-14 | Male National Pipe Thread | 3/4-14 |
| ISST16A-10K | Pipe Adapter - TruFit 10K | 316 SS | Pipe Adapter | Female National Pipe Thread | 1-11 1/2 | Male National Pipe Thread | 1-11 1/2 |
| ISST4A-10K | Pipe Adapter - TruFit 10K | 316 SS | Pipe Adapter | Female National Pipe Thread | 1/4-18 | Male National Pipe Thread | 1/4-18 |
| ISST6A-10K | Pipe Adapter - TruFit 10K | 316 SS | Pipe Adapter | Female National Pipe Thread | 3/8-18 | Male National Pipe Thread | 3/8-18 |
| ISST8A-10K | Pipe Adapter - TruFit 10K | 316 SS | Pipe Adapter | Female National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/2-14 |
| ISST12RA4-10K | Pipe Reducing Adapter - TruFit 10K | 316 SS | Pipe Reducing Adapter | Female National Pipe Thread | 3/4-14 | Male National Pipe Thread | 1/4-18 |
| ISST12RA6-10K | Pipe Reducing Adapter - TruFit 10K | 316 SS | Pipe Reducing Adapter | Female National Pipe Thread | 3/4-14 | Male National Pipe Thread | 3/8-18 |
| ISST12RA8-10K | Pipe Reducing Adapter - TruFit 10K | 316 SS | Pipe Reducing Adapter | Female National Pipe Thread | 3/4-14 | Male National Pipe Thread | 1/2-14 |
| ISST16RA12-10K | Pipe Reducing Adapter - TruFit 10K | 316 SS | Pipe Reducing Adapter | Female National Pipe Thread | 1-11 1/2 | Male National Pipe Thread | 3/4-14 |
| ISST16RA8-10K | Pipe Reducing Adapter - TruFit 10K | 316 SS | Pipe Reducing Adapter | Female National Pipe Thread | 1-11 1/2 | Male National Pipe Thread | 1/2-14 |
| ISST4RA2-10K | Pipe Reducing Adapter - TruFit 10K | 316 SS | Pipe Reducing Adapter | Female National Pipe Thread | 1/4-18 | Male National Pipe Thread | 1/8-27 |
| ISST6RA2-10K | Pipe Reducing Adapter - TruFit 10K | 316 SS | Pipe Reducing Adapter | Female National Pipe Thread | 3/8-18 | Male National Pipe Thread | 1/8-27 |
| ISST6RA4-10K | Pipe Reducing Adapter - TruFit 10K | 316 SS | Pipe Reducing Adapter | Female National Pipe Thread | 3/8-18 | Male National Pipe Thread | 1/4-18 |
| ISST8RA2-10K | Pipe Reducing Adapter - TruFit 10K | 316 SS | Pipe Reducing Adapter | Female National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/8-27 |
| ISST8RA4-10K | Pipe Reducing Adapter - TruFit 10K | 316 SS | Pipe Reducing Adapter | Female National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/4-18 |
| ISST8RA6-10K | Pipe Reducing Adapter - TruFit 10K | 316 SS | Pipe Reducing Adapter | Female National Pipe Thread | 1/2-14 | Male National Pipe Thread | 3/8-18 |