Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 1/2FF |
|
316 SS | Female National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/2-14 | 1 | Female National Pipe Thready by Female National Pipe Thread |
| 1/4FF |
|
316 SS | Female National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/4-18 | 1 | Female National Pipe Thready by Female National Pipe Thread |
| 1/8FF |
|
316 SS | Female National Pipe Thread | 1/8-27 | Female National Pipe Thread | 1/8-27 | 1 | Female National Pipe Thready by Female National Pipe Thread |
| 1-1/2FF |
|
316 SS | Female National Pipe Thread | 1 1/2-11 1/2 | Female National Pipe Thread | 1 1/2-11 1/2 | 1 | Female National Pipe Thready by Female National Pipe Thread |
| 1-1/4FF |
|
316 SS | Female National Pipe Thread | 1 1/4-11 1/2 | Female National Pipe Thread | 1 1/4-11 1/2 | 1 | Female National Pipe Thready by Female National Pipe Thread |
| 1FF |
|
316 SS | Female National Pipe Thread | 1-11 1/2 | Female National Pipe Thread | 1-11 1/2 | 1 | Female National Pipe Thready by Female National Pipe Thread |
| 2FF |
|
316 SS | Female National Pipe Thread | 2-11 1/2 | Female National Pipe Thread | 2-11 1/2 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 3/4FF |
|
316 SS | Female National Pipe Thread | 3/4-14 | Female National Pipe Thread | 3/4-14 | 1 | Female National Pipe Thready by Female National Pipe Thread |
| 3/8FF |
|
316 SS | Female National Pipe Thread | 3/8-18 | Female National Pipe Thread | 3/8-18 | 1 | Female National Pipe Thready by Female National Pipe Thread |
| 1/2FF-M |
|
Alloy 400 | Female National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/2-14 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 1/4FF-M |
|
Alloy 400 | Female National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/4-18 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 1/8FF-M |
|
Alloy 400 | Female National Pipe Thread | 1/8-27 | Female National Pipe Thread | 1/8-27 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 1-1/2FF-M |
|
Alloy 400 | Female National Pipe Thread | 1 1/2-11 1/2 | Female National Pipe Thread | 1 1/2-11 1/2 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 1-1/4FF-M |
|
Alloy 400 | Female National Pipe Thread | 1 1/4-11 1/2 | Female National Pipe Thread | 1 1/4-11 1/2 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 1FF-M |
|
Alloy 400 | Female National Pipe Thread | 1-11 1/2 | Female National Pipe Thread | 1-11 1/2 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 2FF-M |
|
Alloy 400 | Female National Pipe Thread | 2-11 1/2 | Female National Pipe Thread | 2-11 1/2 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 3/4FF-M |
|
Alloy 400 | Female National Pipe Thread | 3/4-14 | Female National Pipe Thread | 3/4-14 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 3/8FF-M |
|
Alloy 400 | Female National Pipe Thread | 3/8-18 | Female National Pipe Thread | 3/8-18 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 1/2FF-B |
|
Brass | Female National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/2-14 | 1 | Female National Pipe Thready by Female National Pipe Thread |
| 1/4FF-B |
|
Brass | Female National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/4-18 | 1 | Female National Pipe Thready by Female National Pipe Thread |
| 1/8FF-B |
|
Brass | Female National Pipe Thread | 1/8-27 | Female National Pipe Thread | 1/8-27 | 1 | Female National Pipe Thready by Female National Pipe Thread |
| 1-1/2FF-B |
|
Brass | Female National Pipe Thread | 1 1/2-11 1/2 | Female National Pipe Thread | 1 1/2-11 1/2 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 1-1/4FF-B |
|
Brass | Female National Pipe Thread | 1 1/4-11 1/2 | Female National Pipe Thread | 1 1/4-11 1/2 | 4 | Female National Pipe Thready by Female National Pipe Thread |
| 1FF-B |
|
Brass | Female National Pipe Thread | 1-11 1/2 | Female National Pipe Thread | 1-11 1/2 | 3 | Female National Pipe Thready by Female National Pipe Thread |
| 2FF-B |
|
Brass | Female National Pipe Thread | 2-11 1/2 | Female National Pipe Thread | 2-11 1/2 | 4 | Female National Pipe Thready by Female National Pipe Thread |