Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 1/2MF-45 |
|
316 SS | Male National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/2-14 | 1 | Male National Pipe Thread by Female National Pipe Thread |
| 1/4MF-45 |
|
316 SS | Male National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/4-18 | 1 | Male National Pipe Thread by Female National Pipe Thread |
| 1/8MF-45 |
|
316 SS | Male National Pipe Thread | 1/8-27 | Female National Pipe Thread | 1/8-27 | 1 | Male National Pipe Thread by Female National Pipe Thread |
| 1-1/2MF-45 |
|
316 SS | Male National Pipe Thread | 1 1/2-11 1/2 | Female National Pipe Thread | 1 1/2-11 1/2 | 4 | Male National Pipe Thread by Female National Pipe Thread |
| 1-1/4MF-45 |
|
316 SS | Male National Pipe Thread | 1 1/4-11 1/2 | Female National Pipe Thread | 1 1/4-11 1/2 | 1 | Male National Pipe Thread by Female National Pipe Thread |
| 1MF-45 |
|
316 SS | Male National Pipe Thread | 1-11 1/2 | Female National Pipe Thread | 1-11 1/2 | 1 | Male National Pipe Thread by Female National Pipe Thread |
| 3/4MF-45 |
|
316 SS | Male National Pipe Thread | 3/4-14 | Female National Pipe Thread | 3/4-14 | 1 | Male National Pipe Thread by Female National Pipe Thread |
| 3/8MF-45 |
|
316 SS | Male National Pipe Thread | 3/8-18 | Female National Pipe Thread | 3/8-18 | 1 | Male National Pipe Thread by Female National Pipe Thread |
| 1/2MF-45-B |
|
Brass | Male National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/2-14 | 4 | Male National Pipe Thread by Female National Pipe Thread |
| 1/4MF-45-B |
|
Brass | Male National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/4-18 | 4 | Male National Pipe Thread by Female National Pipe Thread |
| 1/8MF-45-B |
|
Brass | Male National Pipe Thread | 1/8-27 | Female National Pipe Thread | 1/8-27 | 4 | Male National Pipe Thread by Female National Pipe Thread |
| 1-1/2MF-45-B |
|
Brass | Male National Pipe Thread | 1 1/2-11 1/2 | Female National Pipe Thread | 1 1/2-11 1/2 | 4 | Male National Pipe Thread by Female National Pipe Thread |
| 1-1/4MF-45-B |
|
Brass | Male National Pipe Thread | 1 1/4-11 1/2 | Female National Pipe Thread | 1 1/4-11 1/2 | 4 | Male National Pipe Thread by Female National Pipe Thread |
| 1MF-45-B |
|
Brass | Male National Pipe Thread | 1-11 1/2 | Female National Pipe Thread | 1-11 1/2 | 4 | Male National Pipe Thread by Female National Pipe Thread |
| 3/4MF-45-B |
|
Brass | Male National Pipe Thread | 3/4-14 | Female National Pipe Thread | 3/4-14 | 4 | Male National Pipe Thread by Female National Pipe Thread |
| 3/8MF-45-B |
|
Brass | Male National Pipe Thread | 3/8-18 | Female National Pipe Thread | 3/8-18 | 4 | Male National Pipe Thread by Female National Pipe Thread |