Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| 1/2FF-45-M | 45° Female Elbow - Industrial Pipe Fittings | Alloy 400 | Female National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/2-14 |
| 1/4FF-45-M | 45° Female Elbow - Industrial Pipe Fittings | Alloy 400 | Female National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/4-18 |
| 1/8FF-45-M | 45° Female Elbow - Industrial Pipe Fittings | Alloy 400 | Female National Pipe Thread | 1/8-27 | Female National Pipe Thread | 1/8-27 |
| 1FF-45-M | 45° Female Elbow - Industrial Pipe Fittings | Alloy 400 | Female National Pipe Thread | 1-11 1/2 | Female National Pipe Thread | 1-11 1/2 |
| 3/4FF-45-M | 45° Female Elbow - Industrial Pipe Fittings | Alloy 400 | Female National Pipe Thread | 3/4-14 | Female National Pipe Thread | 3/4-14 |
| 3/8FF-45-M | 45° Female Elbow - Industrial Pipe Fittings | Alloy 400 | Female National Pipe Thread | 3/8-18 | Female National Pipe Thread | 3/8-18 |
| 1/2MF-45 | 45° Street Elbow - Industrial Pipe Fittings | 316 SS | Male National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/2-14 |
| 1/4MF-45 | 45° Street Elbow - Industrial Pipe Fittings | 316 SS | Male National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/4-18 |
| 1/8MF-45 | 45° Street Elbow - Industrial Pipe Fittings | 316 SS | Male National Pipe Thread | 1/8-27 | Female National Pipe Thread | 1/8-27 |
| 1-1/4MF-45 | 45° Street Elbow - Industrial Pipe Fittings | 316 SS | Male National Pipe Thread | 1 1/4-11 1/2 | Female National Pipe Thread | 1 1/4-11 1/2 |
| 1MF-45 | 45° Street Elbow - Industrial Pipe Fittings | 316 SS | Male National Pipe Thread | 1-11 1/2 | Female National Pipe Thread | 1-11 1/2 |
| 3/4MF-45 | 45° Street Elbow - Industrial Pipe Fittings | 316 SS | Male National Pipe Thread | 3/4-14 | Female National Pipe Thread | 3/4-14 |
| 3/8MF-45 | 45° Street Elbow - Industrial Pipe Fittings | 316 SS | Male National Pipe Thread | 3/8-18 | Female National Pipe Thread | 3/8-18 |
| 1-1/2MF-45 | 45° Street Elbow - Industrial Pipe Fittings | 316 SS | Male National Pipe Thread | 1 1/2-11 1/2 | Female National Pipe Thread | 1 1/2-11 1/2 |
| 1/2FF-45 | 45° Female Elbow - Industrial Pipe Fittings | 316 SS | Female National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/2-14 |
| 1/4FF-45 | 45° Female Elbow - Industrial Pipe Fittings | 316 SS | Female National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/4-18 |
| 1FF-45 | 45° Female Elbow - Industrial Pipe Fittings | 316 SS | Female National Pipe Thread | 1-11 1/2 | Female National Pipe Thread | 1-11 1/2 |
| 1/8FF-45 | 45° Female Elbow - Industrial Pipe Fittings | 316 SS | Female National Pipe Thread | 1/8-27 | Female National Pipe Thread | 1/8-27 |
| 3/4FF-45 | 45° Female Elbow - Industrial Pipe Fittings | 316 SS | Female National Pipe Thread | 3/4-14 | Female National Pipe Thread | 3/4-14 |
| 3/8FF-45 | 45° Female Elbow - Industrial Pipe Fittings | 316 SS | Female National Pipe Thread | 3/8-18 | Female National Pipe Thread | 3/8-18 |
| 1/2MF-45-B | 45° Street Elbow - Industrial Pipe Fittings | Brass | Male National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/2-14 |
| 1/4MF-45-B | 45° Street Elbow - Industrial Pipe Fittings | Brass | Male National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/4-18 |
| 1/8MF-45-B | 45° Street Elbow - Industrial Pipe Fittings | Brass | Male National Pipe Thread | 1/8-27 | Female National Pipe Thread | 1/8-27 |
| 1-1/2MF-45-B | 45° Street Elbow - Industrial Pipe Fittings | Brass | Male National Pipe Thread | 1 1/2-11 1/2 | Female National Pipe Thread | 1 1/2-11 1/2 |
| 1-1/4MF-45-B | 45° Street Elbow - Industrial Pipe Fittings | Brass | Male National Pipe Thread | 1 1/4-11 1/2 | Female National Pipe Thread | 1 1/4-11 1/2 |