Plug Valves
Valves
PV Series
PV Series Plug Valves offer low-torque quarter-turn valve actuation ideal for laboratory and analytical instrumentation applications. The plug valve's lightweight and compact size make them an ideal choice to fit into tight spaces in panels, cabinets and closely mounted manifolds.
Specifications
- Working Pressure: Up to 3000 psig (206 bar)
- Temperature: Up to 400° F (204° C)
- Orifice Size: 0.172 and 0.283 in.
- Seat: PTFE coated Fluorocarbon FKM
- Materials: 316 SS and brass
Options
- Downstream vent
- One-piece stainless steel handle
- Choice of Duolok®, Unilok®, Griplok® tube fittings and TruFit® NPT pipe end connections
- Colored Handles
- Locking devices
Part # |
CAD |
Body Material |
G_NUM |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
O-ring Material |
Vent Type |
Production Category |
Product Descriptions |
End Connection Type |
Cv |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PV4V-4PM-D4-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Male NPT to Duolok Tube End Plug Valve | End Connection Type N/A Male National Pipe Thread by Duolok Tube End | Cv N/A 0.9 |
| PV4V-4PM-G4-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Male NPT to Griplok Tube End Plug Valve | End Connection Type N/A Male National Pipe Thread by Griplok Tube End | Cv N/A 0.9 |
| PV4V-4PM-G4-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Male NPT to Griplok Tube End Plug Valve | End Connection Type N/A Male National Pipe Thread by Griplok Tube End | Cv N/A 0.9 |
| PV4V-4PM-U4-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/4 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Male NPT to Unilok Tube End Plug Valve | End Connection Type N/A Male National Pipe Thread by Unilok Tube End | Cv N/A 0.9 |
| PV4V-4PM-U4-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/4 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Male NPT to Unilok Tube End Plug Valve | End Connection Type N/A Male National Pipe Thread by Unilok Tube End | Cv N/A 0.9 |
| PV4V-D2-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Plug Valve | End Connection Type N/A Duolok Tube End | Cv N/A 0.10 |
| PV4V-D2-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Plug Valve | End Connection Type N/A Duolok Tube End | Cv N/A 0.10 |
| PV4V-D4-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Plug Valve | End Connection Type N/A Duolok Tube End | Cv N/A 1.6 |
| PV4V-D4-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Plug Valve | End Connection Type N/A Duolok Tube End | Cv N/A 1.6 |
| PV4V-D6-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Plug Valve | End Connection Type N/A Duolok Tube End | Cv N/A 1.1 |
| PV4V-D6-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Plug Valve | End Connection Type N/A Duolok Tube End | Cv N/A 1.1 |
| PV4V-DM6-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Plug Valve | End Connection Type N/A Duolok Tube End | Cv N/A 1.6 |
| PV4V-DM6-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Plug Valve | End Connection Type N/A Duolok Tube End | Cv N/A 1.6 |
| PV4V-G2-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Griplok Tube End Plug Valve | End Connection Type N/A Griplok Tube End | Cv N/A 1.6 |
| PV4V-G2-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Griplok Tube End Plug Valve | End Connection Type N/A Griplok Tube End | Cv N/A 1.6 |
| PV4V-G4-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Griplok Tube End Plug Valve | End Connection Type N/A Griplok Tube End | Cv N/A 1.6 |
| PV4V-G4-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Griplok Tube End Plug Valve | End Connection Type N/A Griplok Tube End | Cv N/A 1.6 |
| PV4V-G6-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Griplok Tube End Plug Valve | End Connection Type N/A Griplok Tube End | Cv N/A 1.1 |
| PV4V-G6-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Griplok Tube End Plug Valve | End Connection Type N/A Griplok Tube End | Cv N/A 1.1 |
| PV4V-U2-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Unilok Tube End Plug Valve | End Connection Type N/A Unilok Tube End | Cv N/A 0.10 |
| PV4V-U2-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Unilok Tube End Plug Valve | End Connection Type N/A Unilok Tube End | Cv N/A 0.10 |
| PV4V-U4-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/4 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Unilok Tube End Plug Valve | End Connection Type N/A Unilok Tube End | Cv N/A 1.6 |
| PV4V-U4-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/4 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Unilok Tube End Plug Valve | End Connection Type N/A Unilok Tube End | Cv N/A 1.6 |
| PV4V-U6-B |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 3/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Unilok Tube End Plug Valve | End Connection Type N/A Unilok Tube End | Cv N/A 1.1 |
| PV4V-U6-B-GR |
CAD
N/A
|
Body Material N/A Brass | G_NUM N/A 0.75 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 3/8 in | O-ring Material N/A FKM | Vent Type N/A Downstream | Production Category N/A 4 | Product Descriptions N/A Unilok Tube End Plug Valve | End Connection Type N/A Unilok Tube End | Cv N/A 1.1 |