CAD Cart (0)
▾
Bleed Valves
FloLok Bleed Valves are used to vent unwanted air and other gases from control, instrumentation and other lines. A key application for bleed valves is to vent signal line pressure before the removal of an instrument or calibration of a control device.
Features
- MAWP: Up to 10,000 psig (689 bar)
- Temperature: -65 to 850° F (-53 to 454° C)
- Seal: Metal to Metal
- Materials: 316 SS, Alloy 400,Carbon Steel, Brass
- Options
- 316 bar handle
- Barbed vent tube
- End Connections: NPT, SAE, BSPT
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
Product Descriptions |
End Connection Type |
Stem Type |
Stem Material |
Cv |
|---|---|---|---|---|---|---|---|---|---|---|
| BV8PM-316-NVT-TBH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Production Category N/A 2 | Product Descriptions N/A Male NPT Bleed Valve | End Connection Type N/A Male National Pipe Thread | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV8PM-316-TBH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Production Category N/A 1 | Product Descriptions N/A Male NPT Bleed Valve | End Connection Type N/A Male National Pipe Thread | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV2PM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Production Category N/A 4 | Product Descriptions N/A Male NPT Bleed Valve | End Connection Type N/A Male National Pipe Thread | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV2PM-M-TBH |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Production Category N/A 4 | Product Descriptions N/A Male NPT Bleed Valve | End Connection Type N/A Male National Pipe Thread | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV4MRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPT | Connection 1 - Size N/A 1/4-19 in. | Production Category N/A 4 | Product Descriptions N/A Male ISO Tapered Bleed Valve | End Connection Type N/A Male British Standard Pipe Tapered | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV4MST-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE | Connection 1 - Size N/A 7/16-20 | Production Category N/A 4 | Product Descriptions N/A Male SAE Straight Thread Bleed Valve | End Connection Type N/A Male SAE Straight Thread | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV4PM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Production Category N/A 4 | Product Descriptions N/A Male NPT Bleed Valve | End Connection Type N/A Male National Pipe Thread | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV4PM-M-TBH |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Production Category N/A 4 | Product Descriptions N/A Male NPT Bleed Valve | End Connection Type N/A Male National Pipe Thread | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV6PM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8-18 | Production Category N/A 4 | Product Descriptions N/A Male NPT Bleed Valve | End Connection Type N/A Male National Pipe Thread | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV6PM-M-TBH |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8-18 | Production Category N/A 4 | Product Descriptions N/A Male NPT Bleed Valve | End Connection Type N/A Male National Pipe Thread | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV8MRT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPT | Connection 1 - Size N/A 1/2-14 in. | Production Category N/A 4 | Product Descriptions N/A Male ISO Tapered Bleed Valve | End Connection Type N/A Male British Standard Pipe Tapered | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV8PM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Production Category N/A 4 | Product Descriptions N/A Male NPT Bleed Valve | End Connection Type N/A Male National Pipe Thread | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
| BV8PM-M-TBH |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Production Category N/A 4 | Product Descriptions N/A Male NPT Bleed Valve | End Connection Type N/A Male National Pipe Thread | Stem Type N/A Standard | Stem Material N/A 316 SS | Cv N/A 0.25 |
1 2