Straight Metering Valves
Metering Valves
Metering Valves provide accurate flow control in analytical instrumentation, research laboratories and other applications where precise flow control is required.
Our website contains the most popular 500 Series metering valve configurations - more options and accessories are available. For more information, contact SSP Customer Service.
Specifications
- MAWP: Up to 6000 psig
- Temperature: -40° to 450° F
- Stem Angles: 2° and 10°
- Orifice: 0.047 to 0.250 in.
- Materials: 316 Stainless Steel, Brass
- Straight and Angle Patterns
- Panel mountable
- Choice of Duolok®, Unilok®, Griplok® tube fittings and TruFit® NPT pipe end connections
Options and Accessories
Flolok Metering Valves are available with a wide range of options.
- Vernier Handles. To order metering valves with Vernier handles add "-MVH" to the end of the part number
- Stem Angles: 2° and 10°. 10° stems are standard. For 2° stems add "-2DEG) to the end of the part number.
- Packing Material: PTFE and PCTFE
- Body Materials: 316 Stainless Steel, Brass
- Duolok, Griplok, Unilok, tube fitting tube end connections. Duolok ends are standard. For Unilok ends, add "-U" to the part number. For Griplok ends add "-G" to the part number.
- Duolok metric tube fitting end connections. To specify metric tube ends, find the part number with fractional end connections closest to the desired valve, then add the metric size follow by "MM." For example adding "-6MM" specifies 6 mm tube fitting ends.
- Colored handles (Black (standard), Red, Green)
- Knurled Handles. For Knurled handles, add "-KN" to the part number.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Orifice |
Stem Type |
Packing Material |
Production Category |
Seat Material |
Cracking Pressure |
Stem Material |
B2_NUM |
B |
H_TXT |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 509-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 509-1-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 509-11-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 509-11-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 509-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 509-1-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 509-5-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.094 in2.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 509-5-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.094 in2.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 509-9-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.144 in3.7 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 509-9-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.144 in3.7 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 510-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 510-1-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.062 in1.6 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 510-11-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 510-11-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 510-1-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.062 in1.6 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 510-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 510-9-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.144 in3.7 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 510-9-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.144 in3.7 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 510-5-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.94 in2.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 510-5-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.94 in2.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 512-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 512-11-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 512-11-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 512-316-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| 512-5-B-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.094 in2.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |