CAD Cart (0)
▾
Angle Metering Valves
Metering Valves provide accurate flow control in analytical instrumentation, research laboratories and other applications where precise flow control is required.
Our website contains the most popular 500 Series metering valve configurations - more options and accessories are available. For more information, contact SSP Customer Service.
Specifications
- MAWP: Up to 6000 psig
- Temperature: -40° to 450° F
- Stem Angles: 2° and 10°
- Orifice: 0.047 to 0.250 in.
- Materials: 316 Stainless Steel, Brass
- Straight and angle Patterns
- Choice of Duolok®, Unilok®, Griplok® tube fittings and TruFit® NPT pipe end connections
- Panel mountable
Options and Accessories
Flolok Metering Valves are avialable with a wide range of options.
- Vernier Handles. To order metering valves with Vernier handles add "-MVH" to the end of the part number
- Stem Angles: 2° and 10°. 10° stems are standard. For 2° stems add "-2DEG) to the end of the part number.
- Packing Material: PTFE and PCTFE
- Body Materials: 316 Stainless Steel, Brass
- Duolok, Griplok, Unilok, tube fitting tube end connections. Duolok end are standard. For Unilok ends, add "-U" to the part number. For Griplok ends add "-G" to the part number.
- Duolok metric tube fitting end connections. To specify metric tube ends, find the part number with fractional end connections closest to the desired valve, then add the metric size follow by "MM." For example adding "-6MM" specifies 6 mm tube fitting ends.
- Colored handles (Black (standard), Red, Green)
- Knurled Handles. For Knurled handles, add "-KN" to the part number.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Orifice |
Stem Type |
Packing Material |
Production Category |
Seat Material |
Cracking Pressure |
Stem Material |
B2_NUM |
B |
H_TXT |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A512-11-B-MVH-U |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 3 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A512-11-316-MVH-U |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A504-B-G-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.17 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A504-1-B-G-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.062 in1.6 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.17 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A504-1-316-G-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.062 in1.6 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.17 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A504-316-G-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.17 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A506-B-G-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A506-1-B-G-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.062 in1.6 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 3 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A506-1-316-G-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.062 in1.6 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A506-11-B-G-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A506-11-316-G-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A506-316-G-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A506-5-B-G-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.094 in2.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A506-5-316-G-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.094 in2.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A506-9-316-G-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.144 in3.7 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A506-9-B-G-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.144 in3.7 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A512-B-G-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A512-11-B-G-MVH |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 3 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A512-11-316-G-MVH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 2 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 1.2 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A500-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A500-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.047 in1.2 mm | Stem Type N/A 8° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A500-1-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.062 in1.6 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A500-1-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.062 in1.6 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A500-5-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.094 in2.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |
| A500-5-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.094 in2.4 mm | Stem Type N/A 10° Angle Stem | Packing Material N/A PTFE | Production Category N/A 4 | Seat Material N/A 0 | Cracking Pressure N/A 0 bar0 psig | Stem Material N/A Stainless Steel | B2_NUM N/A 0.91 in | B N/A 0 in0 mm | H_TXT N/A 17/32 |