CH Series check valves offer reliable cracking and resealing in CNG fueling stations, sampling systems, natural gas vehicles and other high-pressure, high-cycle and high-flow applications requiring reliable cracking and resealing in high-pressure and high-flow applications.
Specifications
MAWP: Up to 6000 psig (413 bar)
Temperature Range: -40 to 400° F (-40 to 204° C)
Flow Coefficient: up to 3.25
Materials: 316 Stainless Steel, Other materials available
Cracking Pressures: 1/3 to 100 psig (0.023 to 6.89 bar)
Highly durable metal to metal seal
End Connections: Tube fitting, MNPT, FNPT, Male and Female BSPT
ECE R110 Approved
Options Our website contains the most popular CH Series Check Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service. Special ordering instructions for the options below are included in the CH Series Catalog.
Cracking Pressures (Non-standard items are in bold. Call for availability)
1/3
1
5
10
20
25
50
75
100
O-ring Materials SSP offers the following O-ring materials.
FKM (Standard)
NBR
NBR3 - Low-temperature Nitrile
EP
FFKM
Tube Fitting End Connections SSP offer three tube fitting designs.
Duolok 2-ferrule end connections (Standard).
Unilok single-ferrule end connections
Griplok dual ferrule end connections
401 - 402 of 402|
Results Per Page
|
View |Unit of Measure