Ball Poppet Check Valves
Check Valves
4000 Series Ball poppet check valves improve cracking and reseals reliability by reducing the likelihood that the poppet will stick in the valve seat.
Specifications
Our website contains the most popular 4000 Series Check Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service.
Specifications
- Pressure: Up to 6000 psig (413 bar)
- Temperature: Up to 350° F (176° C)
- Body Materials: 316 SS
- Cracking Pressures: 1/3 to 50 psig (0.023 to 3.44 bar)
- Seat Material: FKM
- Ball Material: 316SS, PCTFE
- End Connections: Duolok, Griplok, Unilok, MNPT, FNPT
- Sizes: 1/8 to 3/4
- Orifices: 0.09, .019, 0.28 in.
Our website contains the most popular 4000 Series Check Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
Product Descriptions |
Cv |
Hex |
Stem Type |
Stem Material |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4024-25-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male NPT to Duolok Tube End Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4024-50-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Production Category N/A 2 | Product Descriptions N/A Male NPT to Duolok Tube End Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4024-5-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male NPT to Duolok Tube End Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4026-1/3-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4026-10-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4026-1-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4026-15-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4026-25-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4026-50-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4026-5-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4027-1/3-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male to Female NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4027-10-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male to Female NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4027-1-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male to Female NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4027-15-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male to Female NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4027-25-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male to Female NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4027-50-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 2 | Product Descriptions N/A Male to Female NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4027-5-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Male to Female NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4028-1/3-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Female to Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4028-10-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Female to Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4028-1-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Female to Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4028-15-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Female to Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4028-25-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Female to Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4028-50-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 2 | Product Descriptions N/A Female to Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4028-5-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Female to Male NPT Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |
| 4029-1/3-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | Product Descriptions N/A Female NPT to Duolok Tube End Check Valve | Cv N/A 1.08 | Hex N/A 7/8 in | Stem Type N/A 0 | Stem Material N/A 0 |