200 Series Toggle Valve's spring-loaded actuator allows quick allows quick on-off flow control in moderate to low pressure systems. Toggle valves are typically used in analytical instrumentation and research systems.

Specifications

  • MAWP: Up to 200 psig (13.8 bar)
  • Temperature Range: -20° to 200° F (-28 to 93° C)
  • Stem tip: PTFE
  • Materials: 316 SS, Brass
  • Straight and angle patterns
  • Durable metal toggle handle, black powder coated handle available
  • A wide range of Duolok, Griplok, Unilok, tube fitting or TruFit pipe fitting FNPT and MNPT end connections
  • Panel mountable
Toggle Valves - straight and angle pattern toggle valves.
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Inlet Type

Inlet Size

Outlet Type

Outlet Size

Orifice

Stem Type

O-ring Material

Production Category

Product Descriptions

208-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Duolok Tube End Toggle Valve
A208-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Duolok Tube End Toggle Valve
208-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 2 N/A Griplok Tube End Toggle Valve
A208-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 2 N/A Griplok Tube End Toggle Valve
208-316-U N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/4 in. N/A Unilok Tube Fitting N/A 1/4 in. N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 2 N/A Unilok Tube End Toggle Valve
A208-316-U N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/4 in. N/A Unilok Tube Fitting N/A 1/4 in. N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 2 N/A Unilok Tube End Toggle Valve
204-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Male NPT Toggle Valve
209-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4-18 N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Male NPT to Duolok Tube End Toggle Valve
215-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Female NPT Toggle Valve
A204-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Male NPT Toggle Valve
A209-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4-18 N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Male NPT to Duolok Tube End Toggle Valve
A215-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Female NPT Toggle Valve
206-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/8 in. N/A Duolok Tube Fitting N/A 1/8 in. N/A 0.094 in2.4 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Duolok Tube End Toggle Valve
A206-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/8 in. N/A Duolok Tube Fitting N/A 1/8 in. N/A 0.094 in2.4 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Duolok Tube End Toggle Valve
206-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/8 in. N/A Griplok Tube Fitting N/A 1/8 in. N/A 0.094 in2.4 mm N/A Soft Seal Shutoff N/A FKM N/A 2 N/A Griplok Tube End Toggle Valve
A206-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/8 in. N/A Griplok Tube Fitting N/A 1/8 in. N/A 0.094 in2.4 mm N/A Soft Seal Shutoff N/A FKM N/A 2 N/A Griplok Tube End Toggle Valve
206-316-U N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/8 in. N/A Unilok Tube Fitting N/A 1/8 in. N/A 0.094 in2.4 mm N/A Soft Seal Shutoff N/A FKM N/A 2 N/A Unilok Tube End Toggle Valve
A206-316-U N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/8 in. N/A Unilok Tube Fitting N/A 1/8 in. N/A 0.094 in2.4 mm N/A Soft Seal Shutoff N/A FKM N/A 2 N/A Unilok Tube End Toggle Valve
202-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/8-27 N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Female NPT Toggle Valve
A200-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Male NPT Toggle Valve
A202-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/8-27 N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Female NPT Toggle Valve
200-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Male NPT Toggle Valve
212-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 3/8 in. N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 1 N/A Duolok Tube End Toggle Valve
A212-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 3/8 in. N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 4 N/A Duolok Tube End Toggle Valve
212-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 3/8 in. N/A Griplok Tube Fitting N/A 3/8 in. N/A 0.125 in3.2 mm N/A Soft Seal Shutoff N/A FKM N/A 2 N/A Griplok Tube End Toggle Valve
Unit of Measure
1 2 3