4900 Series
Purge Valves are designed to bleed, vent or drain system media or pressure and provide a leak-tight seal up to 4000 psig.  Compact, convenient, and 100% factory tested, FloLok’s manually operated

Specifications

Purge Valves require only 1/4 turn with a wrench from finger tight to create a leak tight seal up to 4000 PSIG.

  • Materials: Stainless Steel and Brass
  • Sizes: 1/8 through 1/2 in. 
  •  End Connections: Duolok®, Unilok®, Griplok® tube fittings and TruFit® NPT pipe end connections
  • Compact size
  • Quick opening and closing
  • 1/4-turn from finger tight to full open
  • Leak-tight seal
  • Knurl operator
  • Optional PTFE ball
  • 100% Factory Tested
Purge Valve - 4900 Series
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Ball Material

Production Category

Product Descriptions

Cv

4906-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/8-27 N/A 316 SS N/A 1 N/A Male NPT Purge Valve N/A
4906-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A 316 SS N/A 1 N/A Male NPT Purge Valve N/A
4912-B N/A CAD Icon (for items table) N/A Brass N/A Duolok Tube Fitting N/A 1/4 in. N/A 316 SS N/A 3 N/A Duolok Tube End Purge Valve N/A
4912-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A 316 SS N/A 1 N/A Duolok Tube End Purge Valve N/A
4916-B-TFE N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A TFE N/A 4 N/A Male NPT Purge Valve N/A
4916-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A 316 SS N/A 1 N/A Male NPT Purge Valve N/A
4916-B-TFE N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A TFE N/A 4 N/A Male NPT Purge Valve N/A
4926-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 3/8-18 N/A 316 SS N/A 1 N/A Male NPT Purge Valve N/A
4926-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8-18 N/A 316 SS N/A 1 N/A Male NPT Purge Valve N/A
4936-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/2-14 N/A 316 SS N/A 3 N/A Male NPT Purge Valve N/A
4936-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A 316 SS N/A 1 N/A Male NPT Purge Valve N/A
4954-B N/A CAD Icon (for items table) N/A Brass N/A Duolok Tube Adapter N/A 1/4 in. N/A 316 SS N/A 4 N/A Duolok Tube Stub Adapter Purge Valve N/A
4954-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Adapter N/A 1/4 in. N/A 316 SS N/A 1 N/A Duolok Tube Stub Adapter Purge Valve N/A
4912-B-G N/A CAD Icon (for items table) N/A Brass N/A Griplok Tube Fitting N/A 1/4 in. N/A 316 SS N/A 3 N/A Griplok Tube End Purge Valve N/A
4912-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/4 in. N/A 316 SS N/A 2 N/A Griplok Tube End Purge Valve N/A
4954-B-G N/A CAD Icon (for items table) N/A Brass N/A Griplok Tube Adapter N/A 1/4 in. N/A 316 SS N/A 4 N/A Duolok Tube Stub Adapter Purge Valve N/A
4954-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Adapter N/A 1/4 in. N/A 316 SS N/A 2 N/A Duolok Tube Stub Adapter Purge Valve N/A
4912-B-U N/A CAD Icon (for items table) N/A Brass N/A Unilok Tube Fitting N/A 1/4 in. N/A 316 SS N/A 3 N/A Unilok Tube End Fitting Purge Valve N/A
4912-316-U N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/4 in. N/A 316 SS N/A 2 N/A Unilok Tube End Fitting Purge Valve N/A
4954-B-U N/A CAD Icon (for items table) N/A Brass N/A Unilok Tube Adapter N/A 1/4 in. N/A 316 SS N/A 4 N/A Duolok Tube Stub Adapter Purge Valve N/A
4954-316-U N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Adapter N/A 1/4 in. N/A 316 SS N/A 2 N/A Duolok Tube Stub Adapter Purge Valve N/A
4902-B N/A CAD Icon (for items table) N/A Brass N/A Duolok Tube Fitting N/A 1/8 in. N/A 316 SS N/A 3 N/A Duolok Tube End Purge Valve N/A
4902-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/8 in. N/A 316 SS N/A 3 N/A Duolok Tube End Purge Valve N/A
4932-B N/A CAD Icon (for items table) N/A Brass N/A Duolok Tube Fitting N/A 1/2 in. N/A 316 SS N/A 1 N/A Duolok Tube End Purge Valve N/A
4932-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in. N/A 316 SS N/A 1 N/A Duolok Tube End Purge Valve N/A
Unit of Measure
1 2