FloLok Bleed Valves are used to vent unwanted air and other gases from control, instrumentation and other lines.  A key application for bleed valves is to vent signal line pressure before the removal of an instrument or calibration of a control device.

Features

  • MAWP: Up to 10,000 psig (689 bar)
  • Temperature: -65 to 850° F (-53 to 454° C) 
  • Seal: Metal to Metal
  • Materials: 316 SS, Alloy 400,Carbon Steel, Brass
  • Options
    • 316 bar handle
    • Barbed vent tube
  • End Connections: NPT, SAE, BSPT
Bleed valves with options
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Production Category

Product Descriptions

End Connection Type

Stem Type

Stem Material

Cv

BV2PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV2PM-316-C3 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV2PM-316-C3-TBH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV2PM-316-TBH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV4MRT-316 N/A CAD Icon (for items table) N/A 316 SS N/A Male BSPT N/A 1/4-19 in. N/A 1 N/A Male ISO Tapered Bleed Valve N/A Male British Standard Pipe Tapered N/A Standard N/A 316 SS N/A 0.25
BV4MRT-316-C3-TBH N/A CAD Icon (for items table) N/A 316 SS N/A Male BSPT N/A 1/4-19 in. N/A 1 N/A Male ISO Tapered Bleed Valve N/A Male British Standard Pipe Tapered N/A Standard N/A 316 SS N/A 0.25
BV4MRT-316-NVT N/A CAD Icon (for items table) N/A 316 SS N/A Male BSPT N/A 1/4-19 in. N/A 2 N/A Male ISO Tapered Bleed Valve N/A Male British Standard Pipe Tapered N/A Standard N/A 316 SS N/A 0.25
BV4MST-316 N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE N/A 7/16-20 N/A 1 N/A Male SAE Straight Thread Bleed Valve N/A Male SAE Straight Thread N/A Standard N/A 316 SS N/A 0.25
BV4MST-316-NVT N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE N/A 7/16-20 N/A 2 N/A Male SAE Straight Thread Bleed Valve N/A Male SAE Straight Thread N/A Standard N/A 316 SS N/A 0.25
BV4PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV4PM-316-C3-TBH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV4PM-316-NVT N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A 2 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV4PM-316-NVT-TBH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A 2 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV4PM-316-TBH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV6PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8-18 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV6PM-316-C3 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8-18 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV6PM-316-C3-TBH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8-18 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV6PM-316-NVT N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8-18 N/A 2 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV6PM-316-TBH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8-18 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV8MRT-316 N/A CAD Icon (for items table) N/A 316 SS N/A Male BSPT N/A 1/2-14 in. N/A 1 N/A Male ISO Tapered Bleed Valve N/A Male British Standard Pipe Tapered N/A Standard N/A 316 SS N/A 0.25
BV8MRT-316-NVT N/A CAD Icon (for items table) N/A 316 SS N/A Male BSPT N/A 1/2-14 in. N/A 2 N/A Male ISO Tapered Bleed Valve N/A Male British Standard Pipe Tapered N/A Standard N/A 316 SS N/A 0.25
BV8PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV8PM-316-C3 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV8PM-316-C3-TBH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A 1 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
BV8PM-316-NVT N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A 2 N/A Male NPT Bleed Valve N/A Male National Pipe Thread N/A Standard N/A 316 SS N/A 0.25
Unit of Measure
1 2