4000 Series Ball poppet check valves improve cracking and reseals reliability by reducing the likelihood that the poppet will stick in the valve seat.

Specifications
  • Pressure: Up to 6000 psig  (413 bar)
  • Temperature: Up to 350° F (176° C)
  • Body Materials: 316 SS
  • Cracking Pressures: 1/3 to 50 psig (0.023 to 3.44 bar)
  • Seat Material: FKM
  • Ball Material: 316SS, PCTFE
  • End Connections: Duolok, Griplok, Unilok, MNPT, FNPT
  • Sizes: 1/8 to 3/4
  • Orifices: 0.09, .019, 0.28 in.

Our website contains the most popular 4000 Series Check Valve configurations - more configurations are available.  To specify other configurations, please contact SSP Customer Service.
Ball Poppet Check Valve
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

Product Descriptions

4005-10-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/8 in N/A MNPT N/A 1/8 in N/A 1 N/A Duolok Tube End to Male NPT Check Valve
4005-1-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/8 in N/A MNPT N/A 1/8 in N/A 1 N/A Duolok Tube End to Male NPT Check Valve
4005-25-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/8 in N/A MNPT N/A 1/8 in N/A 4 N/A Duolok Tube End to Male NPT Check Valve
4011-1/3-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/4 in N/A MNPT N/A 1/8 in N/A 1 N/A Duolok Tube End to Male NPT Check Valve
4011-10-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/4 in N/A MNPT N/A 1/8 in N/A 1 N/A Duolok Tube End to Male NPT Check Valve
4011-1-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/4 in N/A MNPT N/A 1/8 in N/A 1 N/A Duolok Tube End to Male NPT Check Valve
4011-25-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/4 in N/A MNPT N/A 1/8 in N/A 4 N/A Duolok Tube End to Male NPT Check Valve
4012-1/3-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End Check Valve
4012-10-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End Check Valve
4012-1-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End Check Valve
4012-25-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/4 in N/A Duolok Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End Check Valve
4015-1/3-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/4 in N/A MNPT N/A 1/4 in N/A 1 N/A Duolok Tube End to Male NPT Check Valve
4015-10-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/4 in N/A MNPT N/A 1/4 in N/A 1 N/A Duolok Tube End to Male NPT Check Valve
4015-1-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Duolok Tube Fitting N/A 1/4 in N/A MNPT N/A 1/4 in N/A 1 N/A Duolok Tube End to Male NPT Check Valve
Unit of Measure
1 2