Low Pressure Proportional Relief Valves

RL Series proportional relief valves protect pressure sensitive equipment in systems with working pressures up to 300 psig (20.6 bar) and set pressures from 10 to 225 psig (0.7 to 15.5 bar).

Set Pressures:

  • Temperature Range: -40 to 300°F (-40 to 300°C)
  • MAWP:  300 psig (20.6 bar)
  • Set Pressure Range: 10 to 225 psig (0.7 to 15.5 bar) One spring for the full set pressure range. RL Series valves are shipped with springs installed.

End Connections:

  • RL3: 1/4 in., 6 mm and 8 mm tube ends, 1/4 in. NPT and BSPT pipe ends
  • RL4: 1/2 in. and 12 mm tube ends 1/2 in. NPT and BSPT pipe ends

 Options

  • Factory set valves
  • Manual override handle
  • Seal Materials
    • Fluorocarbon FKM (Standard)
    • Nitrile
    • Ethylene Propylene
RL-web
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Seal Material

Set Pressure Range

Production Category

Product Descriptions

End Connection Type

RL4D8-316-BN N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A Nitrile Buna Rubber N/A 10 to 225 psig0.7 to15.5 bar N/A 1 N/A Duolok Tube End Proportional Relief Valve N/A Duolok Tube End
RL4D8-316-EP N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A EPDM N/A 10 to 225 psig0.7 to15.5 bar N/A 1 N/A Duolok Tube End Proportional Relief Valve N/A Duolok Tube End
RL4DM12-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 12 mm N/A Duolok Tube Fitting N/A 12 mm N/A FKM N/A 10 to 225 psig0.7 to15.5 bar N/A 1 N/A Duolok Tube End Proportional Relief Valve N/A Duolok Tube End
RL4DM12-316-BN N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 12 mm N/A Duolok Tube Fitting N/A 12 mm N/A Nitrile Buna Rubber N/A 10 to 225 psig0.7 to15.5 bar N/A 1 N/A Duolok Tube End Proportional Relief Valve N/A Duolok Tube End
RL4DM12-316-EP N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 12 mm N/A Duolok Tube Fitting N/A 12 mm N/A EPDM N/A 10 to 225 psig0.7 to15.5 bar N/A 1 N/A Duolok Tube End Proportional Relief Valve N/A Duolok Tube End
Unit of Measure
1 2