Metering Valves provide accurate flow control in analytical instrumentation,  research laboratories and other applications where precise flow control is required.

Our website contains the most popular 500 Series metering valve configurations - more options and accessories are available.  For more information, contact SSP Customer Service.

Specifications

    • MAWP: Up to 6000 psig
    • Temperature: -40° to 450° F
    • Stem Angles:  2° and 10°
    • Orifice: 0.047 to 0.250 in.
    • Materials: 316 Stainless Steel, Brass
    • Straight and Angle Patterns
    • Panel mountable
    • Choice of Duolok®, Unilok®, Griplok® tube fittings and TruFit® NPT pipe end connections

 
Options and Accessories
Flolok Metering Valves are available with a wide range of options.

  • Vernier Handles.  To order metering valves with Vernier handles add "-MVH" to the end of the part number
  • Stem Angles:  2° and 10°.  10° stems are standard.  For 2° stems add "-2DEG) to the end of the part number.
  • Packing Material:  PTFE and PCTFE
  • Body Materials: 316 Stainless Steel, Brass
  • Duolok, Griplok,  Unilok, tube fitting tube end connections.  Duolok ends are standard.  For Unilok ends, add "-U" to the part number.  For Griplok ends add "-G" to the part number.
  • Duolok metric tube fitting end connections.  To specify metric tube ends, find the part number with fractional end connections closest to the desired valve, then add the metric size follow by "MM." For example adding "-6MM" specifies 6 mm tube fitting ends.
  • Colored handles (Black (standard), Red, Green)
  • Knurled Handles.  For Knurled handles, add "-KN" to the part number.
500-Render2
Unit of Measure
« 6 7 8 9 10 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Orifice

Stem Type

Packing Material

Production Category

Seat Material

Cracking Pressure

Stem Material

B2_NUM

B

H_TXT

506-9-B-U N/A CAD Icon (for items table) N/A Brass N/A Unilok Tube Fitting N/A 1/4 in. N/A Unilok Tube Fitting N/A 1/4 in. N/A 0.144 in3.7 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
512-B-U N/A CAD Icon (for items table) N/A Brass N/A Unilok Tube Fitting N/A 3/8 in. N/A Unilok Tube Fitting N/A 3/8 in. N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
512-11-B-U N/A CAD Icon (for items table) N/A Brass N/A Unilok Tube Fitting N/A 3/8 in. N/A Unilok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
512-11-316-U N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 3/8 in. N/A Unilok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
512-316-U N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 3/8 in. N/A Unilok Tube Fitting N/A 3/8 in. N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
520-B-U N/A CAD Icon (for items table) N/A Brass N/A Unilok Tube Fitting N/A 1/2 in. N/A Unilok Tube Fitting N/A 1/2 in. N/A 0.250 in6.4 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.31 in N/A 0 in0 mm N/A 25/32
520-316-U N/A CAD Icon (for items table) N/A 316 SS N/A Unilok Tube Fitting N/A 1/2 in. N/A Unilok Tube Fitting N/A 1/2 in. N/A 0.250 in6.4 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.31 in N/A 0 in0 mm N/A 25/32
504-B-G N/A CAD Icon (for items table) N/A Brass N/A Griplok Tube Fitting N/A 1/8 in. N/A Griplok Tube Fitting N/A 1/8 in. N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.17 in N/A 0 in0 mm N/A 17/32
504-1-B-G N/A CAD Icon (for items table) N/A Brass N/A Griplok Tube Fitting N/A 1/8 in. N/A Griplok Tube Fitting N/A 1/8 in. N/A 0.062 in1.6 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.17 in N/A 0 in0 mm N/A 17/32
504-1-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/8 in. N/A Griplok Tube Fitting N/A 1/8 in. N/A 0.062 in1.6 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.17 in N/A 0 in0 mm N/A 17/32
504-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/8 in. N/A Griplok Tube Fitting N/A 1/8 in. N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.17 in N/A 0 in0 mm N/A 17/32
506-B-G N/A CAD Icon (for items table) N/A Brass N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
506-1-B-G N/A CAD Icon (for items table) N/A Brass N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.062 in1.6 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
506-1-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.062 in1.6 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
506-11-B-G N/A CAD Icon (for items table) N/A Brass N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.172 in4.4 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
506-11-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.172 in4.4 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
506-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
506-5-B-G N/A CAD Icon (for items table) N/A Brass N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.094 in2.4 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
506-5-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.094 in2.4 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
506-9-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.144 in3.7 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
506-9-B-G N/A CAD Icon (for items table) N/A Brass N/A Griplok Tube Fitting N/A 1/4 in. N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.144 in3.7 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
512-B-G N/A CAD Icon (for items table) N/A Brass N/A Griplok Tube Fitting N/A 3/8 in. N/A Griplok Tube Fitting N/A 3/8 in. N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
512-11-B-G N/A CAD Icon (for items table) N/A Brass N/A Griplok Tube Fitting N/A 3/8 in. N/A Griplok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
512-11-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 3/8 in. N/A Griplok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A 10° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
512-316-G N/A CAD Icon (for items table) N/A 316 SS N/A Griplok Tube Fitting N/A 3/8 in. N/A Griplok Tube Fitting N/A 3/8 in. N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 2 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
Unit of Measure
« 6 7 8 9 10 »