Metering Valves provide accurate flow control in analytical instrumentation,  research laboratories and other applications where precise flow control is required.

Our website contains the most popular 500 Series metering valve configurations - more options and accessories are available.  For more information, contact SSP Customer Service.

Specifications

    • MAWP: Up to 6000 psig
    • Temperature: -40° to 450° F
    • Stem Angles:  2° and 10°
    • Orifice: 0.047 to 0.250 in.
    • Materials: 316 Stainless Steel, Brass
    • Straight and angle Patterns
    • Choice of Duolok®, Unilok®, Griplok® tube fittings and TruFit® NPT pipe end connections
    • Panel mountable

 
Options and Accessories
Flolok Metering Valves are avialable with a wide range of options.

  • Vernier Handles.  To order metering valves with Vernier handles add "-MVH" to the end of the part number
  • Stem Angles:  2° and 10°.  10° stems are standard.  For 2° stems add "-2DEG) to the end of the part number.
  • Packing Material:  PTFE and PCTFE
  • Body Materials: 316 Stainless Steel, Brass
  • Duolok, Griplok,  Unilok, tube fitting tube end connections.  Duolok end are standard.  For Unilok ends, add "-U" to the part number.  For Griplok ends add "-G" to the part number.
  • Duolok metric tube fitting end connections.  To specify metric tube ends, find the part number with fractional end connections closest to the desired valve, then add the metric size follow by "MM." For example adding "-6MM" specifies 6 mm tube fitting ends.
  • Colored handles (Black (standard), Red, Green)
  • Knurled Handles.  For Knurled handles, add "-KN" to the part number.
100A - Render
Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Orifice

Stem Type

Packing Material

Production Category

Seat Material

Cracking Pressure

Stem Material

B2_NUM

B

H_TXT

A500-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A500-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A500-1-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.062 in1.6 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A500-1-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.062 in1.6 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A500-5-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.094 in2.4 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A500-5-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.094 in2.4 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A500-9-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.144 in3.7 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A500-9-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.144 in3.7 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A502-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A502-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A502-1-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.062 in1.6 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A502-1-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.062 in1.6 mm N/A 10° Angle Stem N/A PTFE N/A 3 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A502-5-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.94 in2.4 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A502-5-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.94 in2.4 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A502-9-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.144 in3.7 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A502-9-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.144 in3.7 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A502-11-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A502-11-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 0.91 in N/A 0 in0 mm N/A 17/32
A503-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
A503-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.047 in1.2 mm N/A 8° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
A503-1-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.062 in1.6 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
A503-1-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.062 in1.6 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
A503-5-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.094 in2.4 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
A503-5-316-MVH N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.094 in2.4 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
A503-9-B-MVH N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.144 in3.7 mm N/A 10° Angle Stem N/A PTFE N/A 4 N/A 0 N/A 0 bar0 psig N/A Stainless Steel N/A 1.2 in N/A 0 in0 mm N/A 17/32
Unit of Measure
1 2 3 4 5 »