LC Series lift check valveās all-metal design is suitable for extreme temperatures found in power, oil & gas, chemical, petrochemical, pulp & paper, and laboratory applications. LC Series valves use gravity and back pressure to prevent reverse flow to less than 0.1% of forward flow.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Cv |
Orifice |
Production Category |
|---|---|---|---|---|---|---|---|---|---|
| LC6-U6-B |
N/A
|
N/A Brass | N/A Unilok Tube Fitting | N/A 3/8 in | N/A Unilok Tube Fitting | N/A 3/8 in | N/A 0.73 | N/A 0.250 in6.35 mm | N/A 4 |
| LC6-U8-B |
N/A
|
N/A Brass | N/A Unilok Tube Fitting | N/A 1/2 in | N/A Unilok Tube Fitting | N/A 1/2 in | N/A 0.73 | N/A 0.250 in6.35 mm | N/A 4 |
| LC8-U12-B |
N/A
|
N/A Brass | N/A Unilok Tube Fitting | N/A 3/4 in | N/A Unilok Tube Fitting | N/A 3/4 in | N/A 1.10 | N/A 0.343 in8.71 mm | N/A 4 |
| LC8-U8-B |
N/A
|
N/A Brass | N/A Unilok Tube Fitting | N/A 1/2 in | N/A Unilok Tube Fitting | N/A 1/2 in | N/A 1.10 | N/A 0.343 in8.40 mm | N/A 4 |