LC Series lift check valve’s all-metal design is suitable for extreme temperatures found in power, oil & gas, chemical, petrochemical, pulp & paper, and laboratory applications. LC Series valves use gravity and back pressure to prevent reverse flow to less than 0.1% of forward flow.


    Specifications
    • Pressure: Up to 6000 psig (206 bar)
    • Temperature: -100 to 900° F (-73 to 482° C)
    • Flow Coefficient: up to 1.10
    • Body Materials: 316 SS
    • End Connections: Duolok, Unilok and Griplok Tube Fittings, MNPT, FNPT, TSW, PBW
    • End Connection Sizes: 1/8 to 3/4 in. (6 and 12 mm tube ends)
    Our website contains the most popular LC Series Check Valve configurations - more configurations are available.  To specify other configurations, please contact SSP Customer Service.

Lift Check Valves with Tube Fitting Ends
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Cv

Orifice

Production Category

LC6-U6-B N/A CAD Icon (for items table) N/A Brass N/A Unilok Tube Fitting N/A 3/8 in N/A Unilok Tube Fitting N/A 3/8 in N/A 0.73 N/A 0.250 in6.35 mm N/A 4
LC6-U8-B N/A CAD Icon (for items table) N/A Brass N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 0.73 N/A 0.250 in6.35 mm N/A 4
LC8-U12-B N/A CAD Icon (for items table) N/A Brass N/A Unilok Tube Fitting N/A 3/4 in N/A Unilok Tube Fitting N/A 3/4 in N/A 1.10 N/A 0.343 in8.71 mm N/A 4
LC8-U8-B N/A CAD Icon (for items table) N/A Brass N/A Unilok Tube Fitting N/A 1/2 in N/A Unilok Tube Fitting N/A 1/2 in N/A 1.10 N/A 0.343 in8.40 mm N/A 4
Unit of Measure
1 2 3