CP Series poppet check valves offer a wide variety of cracking pressures and for medium-pressure, high-cycle process and instrumentation applications.

Specifications

  • Pressure: Up to 3000 psig (206 bar)
  • Temperature: -10 to 375° F (-23 to 190° C)
  • Flow Coefficient: up to 1.20
  • Body Materials: 316 SS and Brass
  • Seat Materials FKM, NBR
  • Cracking Pressures: More than 20 cracking pressures from 1/3 to 100 psig (0.023 to 6.89 bar)
  • End Connections: MNPT, FNPT, Male and Female BSPT

Our website contains the most popular CP Series Check Valve configurations - more configurations are available.  To specify other configurations, please contact SSP Customer Service.

Check Valves - CP-CPA Series
Unit of Measure
« 6 7 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Cv

O-ring Material

Cracking Pressure

Production Category

Product Descriptions

End Connection Type

Stem Type

Stem Material

4CP4PM-25-B-EP N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4 in N/A MNPT N/A 1/4 in N/A 0.35 N/A EPDM N/A 25 psig N/A 2 N/A Male NPT Check Valve N/A Male National Pipe Thread N/A 0 N/A 0
4CP4PM4PF-1/3-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4 in N/A FNPT N/A 1/4 in N/A 0.35 N/A Nitrile Buna Rubber N/A 1/3 psig N/A 1 N/A Male to Female NPT Check Valve N/A Male National Pipe Thread by Female National Pipe Thread N/A 0 N/A 0
4CP4PM4PF-1/3-B-EP N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4 in N/A FNPT N/A 1/4 in N/A 0.35 N/A EPDM N/A 1/3 psig N/A 2 N/A Male to Female NPT Check Valve N/A Male National Pipe Thread by Female National Pipe Thread N/A 0 N/A 0
4CP4PM4PF-10-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4 in N/A FNPT N/A 1/4 in N/A 0.35 N/A Nitrile Buna Rubber N/A 10 psig N/A 1 N/A Male to Female NPT Check Valve N/A Male National Pipe Thread by Female National Pipe Thread N/A 0 N/A 0
4CP4PM4PF-10-B-EP N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4 in N/A FNPT N/A 1/4 in N/A 0.35 N/A EPDM N/A 10 psig N/A 2 N/A Male to Female NPT Check Valve N/A Male National Pipe Thread by Female National Pipe Thread N/A 0 N/A 0
4CP4PM4PF-1-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4 in N/A FNPT N/A 1/4 in N/A 0.35 N/A Nitrile Buna Rubber N/A 1 psig N/A 1 N/A Male to Female NPT Check Valve N/A Male National Pipe Thread by Female National Pipe Thread N/A 0 N/A 0
4CP4PM4PF-1-B-EP N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4 in N/A FNPT N/A 1/4 in N/A 0.35 N/A EPDM N/A 1 psig N/A 2 N/A Male to Female NPT Check Valve N/A Male National Pipe Thread by Female National Pipe Thread N/A 0 N/A 0
4CP4PM4PF-25-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4 in N/A FNPT N/A 1/4 in N/A 0.35 N/A Nitrile Buna Rubber N/A 25 psig N/A 1 N/A Male to Female NPT Check Valve N/A Male National Pipe Thread by Female National Pipe Thread N/A 0 N/A 0
4CP4PM4PF-25-B-EP N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4 in N/A FNPT N/A 1/4 in N/A 0.35 N/A EPDM N/A 25 psig N/A 2 N/A Male to Female NPT Check Valve N/A Male National Pipe Thread by Female National Pipe Thread N/A 0 N/A 0
4CP4PM-5-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4 in N/A MNPT N/A 1/4 in N/A 0.35 N/A Nitrile Buna Rubber N/A 5 psig N/A 1 N/A Male NPT Check Valve N/A Male National Pipe Thread N/A 0 N/A 0
4CP4PM-85-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4 in N/A MNPT N/A 1/4 in N/A 0.35 N/A Nitrile Buna Rubber N/A 85 psig N/A 1 N/A Male NPT Check Valve N/A Male National Pipe Thread N/A 0 N/A 0
8CP8PF-1/3-B N/A CAD Icon (for items table) N/A Brass N/A FNPT N/A 1/2 in N/A FNPT N/A 1/2 in N/A 1.20 N/A Nitrile Buna Rubber N/A 1/3 psig N/A 1 N/A Female NPT Check Valve N/A Female National Pipe Thready by Female National Pipe Thread N/A 0 N/A 0
8CP8PF-1/3-B-EP N/A CAD Icon (for items table) N/A Brass N/A FNPT N/A 1/2 in N/A FNPT N/A 1/2 in N/A 1.20 N/A EPDM N/A 1/3 psig N/A 2 N/A Female NPT Check Valve N/A Female National Pipe Thready by Female National Pipe Thread N/A 0 N/A 0
8CP8PF-10-B N/A CAD Icon (for items table) N/A Brass N/A FNPT N/A 1/2 in N/A FNPT N/A 1/2 in N/A 1.20 N/A Nitrile Buna Rubber N/A 10 psig N/A 1 N/A Female NPT Check Valve N/A Female National Pipe Thready by Female National Pipe Thread N/A 0 N/A 0
8CP8PF-10-B-EP N/A CAD Icon (for items table) N/A Brass N/A FNPT N/A 1/2 in N/A FNPT N/A 1/2 in N/A 1.20 N/A EPDM N/A 10 psig N/A 2 N/A Female NPT Check Valve N/A Female National Pipe Thready by Female National Pipe Thread N/A 0 N/A 0
8CP8PF-1-B N/A CAD Icon (for items table) N/A Brass N/A FNPT N/A 1/2 in N/A FNPT N/A 1/2 in N/A 1.20 N/A Nitrile Buna Rubber N/A 1 psig N/A 1 N/A Female NPT Check Valve N/A Female National Pipe Thready by Female National Pipe Thread N/A 0 N/A 0
8CP8PF-1-B-EP N/A CAD Icon (for items table) N/A Brass N/A FNPT N/A 1/2 in N/A FNPT N/A 1/2 in N/A 1.20 N/A EPDM N/A 1 psig N/A 2 N/A Female NPT Check Valve N/A Female National Pipe Thready by Female National Pipe Thread N/A 0 N/A 0
8CP8PF-25-B N/A CAD Icon (for items table) N/A Brass N/A FNPT N/A 1/2 in N/A FNPT N/A 1/2 in N/A 1.20 N/A Nitrile Buna Rubber N/A 25 psig N/A 1 N/A Female NPT Check Valve N/A Female National Pipe Thready by Female National Pipe Thread N/A 0 N/A 0
8CP8PF-25-B-EP N/A CAD Icon (for items table) N/A Brass N/A FNPT N/A 1/2 in N/A FNPT N/A 1/2 in N/A 1.20 N/A EPDM N/A 25 psig N/A 2 N/A Female NPT Check Valve N/A Female National Pipe Thready by Female National Pipe Thread N/A 0 N/A 0
8CP8PM-1/3-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/2 in N/A MNPT N/A 1/2 in N/A 1.20 N/A Nitrile Buna Rubber N/A 1/3 psig N/A 1 N/A Male NPT Check Valve N/A Male National Pipe Thread N/A 0 N/A 0
8CP8PM-1/3-B-EP N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/2 in N/A MNPT N/A 1/2 in N/A 1.20 N/A EPDM N/A 1/3 psig N/A 2 N/A Male NPT Check Valve N/A Male National Pipe Thread N/A 0 N/A 0
8CP8PM-10-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/2 in N/A MNPT N/A 1/2 in N/A 1.20 N/A Nitrile Buna Rubber N/A 10 psig N/A 1 N/A Male NPT Check Valve N/A Male National Pipe Thread N/A 0 N/A 0
8CP8PM-10-B-EP N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/2 in N/A MNPT N/A 1/2 in N/A 1.20 N/A EPDM N/A 10 psig N/A 2 N/A Male NPT Check Valve N/A Male National Pipe Thread N/A 0 N/A 0
8CP8PM-1-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/2 in N/A MNPT N/A 1/2 in N/A 1.20 N/A Nitrile Buna Rubber N/A 1 psig N/A 1 N/A Male NPT Check Valve N/A Male National Pipe Thread N/A 0 N/A 0
8CP8PM-1-B-EP N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/2 in N/A MNPT N/A 1/2 in N/A 1.20 N/A EPDM N/A 1 psig N/A 2 N/A Male NPT Check Valve N/A Male National Pipe Thread N/A 0 N/A 0
Unit of Measure
« 6 7