4000 Series Ball poppet check valves improve cracking and reseals reliability by reducing the likelihood that the poppet will stick in the valve seat.

Specifications
  • Pressure: Up to 6000 psig  (413 bar)
  • Temperature: Up to 350° F (176° C)
  • Body Materials: 316 SS
  • Cracking Pressures: 1/3 to 50 psig (0.023 to 3.44 bar)
  • Seat Material: FKM
  • Ball Material: 316SS, PCTFE
  • End Connections: Duolok, Griplok, Unilok, MNPT, FNPT
  • Sizes: 1/8 to 3/4
  • Orifices: 0.09, .019, 0.28 in.

Our website contains the most popular 4000 Series Check Valve configurations - more configurations are available.  To specify other configurations, please contact SSP Customer Service.
Ball Poppet Check Valve
Unit of Measure
« 6 7 8 9 10 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

Product Descriptions

Cv

Hex

Stem Type

Stem Material

4032-50-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4032-5-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4033-1/3-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4033-10-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4033-1-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4033-15-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4033-25-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4033-50-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8 in N/A Duolok Tube Fitting N/A 1/2 in N/A 2 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4033-5-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4034-1/3-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4034-10-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4034-1-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4034-15-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4034-25-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4034-50-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4034-5-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 1/2 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4035-1/3-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 3/8 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4035-10-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 3/8 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4035-1-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 3/8 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4035-15-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 3/8 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4035-25-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 3/8 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4035-50-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 3/8 in N/A 2 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4035-5-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A Duolok Tube Fitting N/A 3/8 in N/A 1 N/A Male NPT to Duolok Tube End Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4036-1/3-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A MNPT N/A 1/2 in N/A 1 N/A Male NPT Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
4036-1-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2 in N/A MNPT N/A 1/2 in N/A 1 N/A Male NPT Check Valve N/A 1.08 N/A 7/8 in N/A 0 N/A 0
Unit of Measure
« 6 7 8 9 10 »