200 Series Angle 316 SS Toggle Valve, 1/8 in. Unilok Tube Fitting x 1/8 in. Unilok Tube Fitting, Orifice: 0.094, Chrome Plated Brass Toggle Handle, Stem: 316 SS w/PTFE Tip Soft Seal Shutoff
Unit of Measure

Specifications

Body Material

N/A 316 SS

Inlet Type

N/A Unilok Tube Fitting

Inlet Size

N/A 1/8 in.

Outlet Type

N/A Unilok Tube Fitting

Outlet Size

N/A 1/8 in.

Brand Series

N/A 200 Series

Shape

N/A Angle

Orifice

N/A 0.094 in2.4 mm

Stem Type

N/A Soft Seal Shutoff

End Connection Type

N/A Fractional Tube Fitting

O-ring Material

N/A FKM

End Connections

N/A TF x TF

Working Pressure

N/A 200 psig13.8 bar

Temperature

N/A -20 to 200 ºF-29 to 93 ºC

Production Category

N/A 2

Product Descriptions

N/A Unilok Tube End Toggle Valve

Dimensions

A

N/A 2.34 in2.4 mm

C

N/A 0.40 in10.2 mm

D

N/A 0.38 in9.7 mm

E

N/A 2.34 in59.4 mm

F

N/A 1.12 in28.4 mm

G

N/A 0.25 in6.35 mm

H

N/A 17/32 in13.5 mm

B1

N/A 1.17 in29.7 mm

B2

N/A 1.17 in