200 Series Angle 316 SS Toggle Valve, 1/8-27 MNPT x 1/8-27 MNPT, Orifice: 0.125, Chrome Plated Brass Toggle Handle, Stem: 316 SS w/PTFE Tip Soft Seal Shutoff
Unit of Measure

Specifications

Body Material

N/A 316 SS

Inlet Type

N/A MNPT

Inlet Size

N/A 1/8-27

Outlet Type

N/A MNPT

Outlet Size

N/A 1/8-27

Brand Series

N/A 200 Series

Shape

N/A Angle

Orifice

N/A 0.125 in3.2 mm

Stem Type

N/A Soft Seal Shutoff

End Connection Type

N/A MNPT

O-ring Material

N/A FKM

End Connections

N/A MNPT x MNPT

Working Pressure

N/A 200 psig13.8 bar

Temperature

N/A -20 to 200 ºF-29 to 93 ºC

Production Category

N/A 1

Product Descriptions

N/A Male NPT Toggle Valve

Dimensions

A

N/A 1.82 in3.2 mm

C

N/A 0.40 in10.2 mm

D

N/A 0.38 in9.7 mm

E

N/A 2.34 in59.4 mm

F

N/A 1.12 in28.4 mm

G

N/A 0.25 in6.35 mm

H

N/A 17/32 in13.5 mm

B1

N/A 0.91 in23.1 mm

B2

N/A 0.91 in