4900 Series Purge Valves, 3/8-18 FNPT, Body Material: 316 SS, Ball Material: 316 SS, Handle: Knurled Stainless Steel
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 3/8-18

Brand Series

N/A 4900 Series

Ball Material

N/A 316 SS

Working Pressure

N/A 6000 psig413 bar

Production Category

N/A 3

Product Descriptions

N/A Female NPT Purge Valve

Dimensions

A

N/A 1.82 in46.23 mm

B

N/A 0.79 in20.07 mm

C Hex Size

N/A 5/8 in