4900 Series Purge Valves, 3/8-18 MNPT, Body Material: Brass, Ball Material: 316 SS, Handle: Knurled Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 3/8-18

Brand Series

N/A 4900 Series

Ball Material

N/A 316 SS

Working Pressure

N/A 3000 psig206 bar

Production Category

N/A 1

Product Descriptions

N/A Male NPT Purge Valve

Dimensions

A

N/A 1.85 in46.99 mm

B

N/A 0.57 in14.48 mm

C Hex Size

N/A 5/8 in