4900 Series Purge Valves, 3/8 in. Duolok Tube Fitting, Body Material: Brass, Ball Material: 316 SS, Handle: Knurled Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 3/8 in.

Brand Series

N/A 4900 Series

Ball Material

N/A 316 SS

Working Pressure

N/A 3000 psig206 bar

Production Category

N/A 3

Product Descriptions

N/A Duolok Tube End Purge Valve

Dimensions

A

N/A 2.03 in51.56 mm

B

N/A 0.76 in19.30 mm

C Hex Size

N/A 5/8 in