4900 Series Purge Valves, 1/4-18 MNPT, Body Material: Brass, Ball Material: TFE, Handle: Knurled Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 1/4-18

Brand Series

N/A 4900 Series

Ball Material

N/A TFE

Working Pressure

N/A 200 psig13.7 bar

Production Category

N/A 4

Product Descriptions

N/A Male NPT Purge Valve

Dimensions

A

N/A 1.83 in46.48 mm

B

N/A 0.57 in14.48 mm

C Hex Size

N/A 5/8 in