PV Series Plug Valve, Brass, 3/8 in Griplok Tube Fitting X 3/8 in Griplok Tube Fitting, Orifice: 0.172, FKM O-ring, Green Nylon Handle with Stainless Steel Set Screw, Vent: Downstream

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Griplok Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Griplok Tube Fitting

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A PV Series

Shape

N/A Straight

O-ring Material

N/A FKM

End Connections

N/A TF x TF

Working Pressure

N/A 10.3 bar

Plug Material

N/A Brass

Vent Type

N/A Downstream

Temperature

N/A -10 to 400 ºF

Production Category

N/A 4

Product Descriptions

N/A Griplok Tube End Plug Valve

End Connection Type

N/A Griplok Tube End

Cv

N/A 1.1

Dimensions

G_NUM

N/A 0.75