BV Series Angle High-Pressure Bleed Valve, 316 SS, 1/2-14 in. Male BSPT, Cv: 0.25, 3/16 Tube Stub Vent, No Handle
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male BSPT

Connection 1 - Size

N/A 1/2-14 in.

Brand Series

N/A BV Series

Shape

N/A Angle

Seat Material

N/A 316 SS

End Connections

N/A Male BSPT

Working Pressure

N/A 10,000 psig689 bar

Vent Size

N/A 3/16 in

Production Category

N/A 1

Product Descriptions

N/A Male ISO Tapered Bleed Valve

End Connection Type

N/A Male British Standard Pipe Tapered

Stem Type

N/A Standard

Stem Material

N/A 316 SS

Cv

N/A 0.25

Dimensions

A

N/A 1.47 in37.3 mm

C

N/A 0.44 in11.2 mm

D

N/A 0.92 in23.4 mm

B

N/A 1.03 in26.2 mm