BV Series Angle High-Pressure Bleed Valve, 316 SS, 7/16-20 Male SAE, Cv: 0.25, 3/16 Tube Stub Vent, No Handle
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE

Connection 1 - Size

N/A 7/16-20

Brand Series

N/A BV Series

Shape

N/A Angle

Seat Material

N/A 316 SS

End Connections

N/A Male SAE

Working Pressure

N/A 4570 psig315 bar

Vent Size

N/A 3/16 in

Production Category

N/A 1

Product Descriptions

N/A Male SAE Straight Thread Bleed Valve

End Connection Type

N/A Male SAE Straight Thread

Stem Type

N/A Standard

Stem Material

N/A 316 SS

Cv

N/A 0.25

Dimensions

A

N/A 1.34 in34.0 mm

C

N/A 0.41 in10.4 mm

D

N/A 0.69 in17.5 mm

B

N/A 0.94 in23.9 mm