BV Series Angle High-Pressure Bleed Valve, Alloy 400, 1/8-27 MNPT, Cv: 0.25, 3/16 Tube Stub Vent, No Handle
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 1/8-27

Brand Series

N/A BV Series

Shape

N/A Angle

Seat Material

N/A 316 SS

End Connections

N/A MNPT

Vent Size

N/A 3/16 in

Production Category

N/A 4

Product Descriptions

N/A Male NPT Bleed Valve

End Connection Type

N/A Male National Pipe Thread

Stem Type

N/A Standard

Stem Material

N/A 316 SS

Cv

N/A 0.25

Dimensions

A

N/A 1.34 in34.0 mm

C

N/A 0.41 in10.4 mm

D

N/A 0.71 in18.0 mm

B

N/A 0.94 in23.9 mm