
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
FB Series - Low Temperature Normally Open Actuated Ball Valve, Body Material: Alloy 400, Seat Material: PEEK, 1/2 in. Female ISO x 1/2 in. Female ISO, Orifice: 0.472
Unit of Measure
Specifications
Body Material |
N/A Alloy 400 |
Category |
N/A Multipurpose |
Connection 1 - Type |
N/A Female BSPT |
Connection 1 - Size |
N/A 1/2-14 |
Connection 2 - Type |
N/A Female BSPT |
Connection 2 - Size |
N/A 1/2-14 |
Brand Series |
N/A LFB Series |
Shape |
N/A 2-way |
Cv |
N/A 13.8 |
Orifice |
N/A 0.472 in11.99 mm |
O-ring Material |
N/A Nitrile Buna Rubber |
Seat Material |
N/A PEEK |
Actuation Type |
N/A Normally Open |
Production Category |
N/A 4 |
End Connection Type |
N/A Female British Standard Pipe Tapered |
End Connections |
N/A FEMALE BSPT x FEMALE BSPT |
Description Text |
N/A Low Temperature Multipurpose Ball Valve |