EB Series 3-way Actuated Ball Valve, 316 SS, 1/2 in Duolok Tube Fitting x 1/2 in Duolok Tube Fitting x 1/2 Duolok Tube Fitting,Cv: 4.6, Packing: Modified PTFE, Actuated: 180° Port 1 Normally Closed
Unit of Measure

Specifications

Body Material

N/A 316 SS

Category

N/A Encapsulated

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/2 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/2 in.

Brand Series

N/A EB Series

Flow Path

N/A 3-way

Cv

N/A 4.6

Orifice

N/A 0.406 in10.3124 mm

Working Pressure

N/A 1500 psig103 bar

SSP P/N

N/A 45GXD8-316

Packing Material

N/A Modified PTFE

Temperature

N/A 300 -20 to 65 ºC-4 to 150 ºF

Actuation Type

N/A 180° Spring Return Port 1 Nomally Closed

Production Category

N/A 3

Connection 3 - Type

N/A Duolok Tube Fitting

Connection 3 - Size

N/A 1/2 in.

End Connection Type

N/A Duolok Tube End

End Connections

N/A TF x TF x TF

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 4.50 in114.3 mm

C

N/A 2.82 in71.6 mm

D

N/A 10.85 in118.9 mm

E

N/A 2.15 in54.6 mm

F

N/A 3.35 in85.1 mm

G

N/A 1.37 in34.8 mm

B

N/A 2.19 in55.6 mm

J

N/A 1.72 in43.7 mm

K

N/A 3.71 in94.2 mm

L

N/A 2.89 in73.4 mm