
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
0
Specifications
Body Material |
N/A Alloy C-276 |
Connection 1 - Type |
N/A Tube Fitting |
Connection 1 - Size |
N/A 1/4 in |
Production Category |
N/A 4 |
Brand Series |
N/A Duolok |
Product Descriptions |
N/A Duolok Tube End to Mud Dauber |
Description Text |
N/A Mud Dauber |
Connects |
N/A Fractional Tube to Mud Dauber Vent to Atmosphere |
End Connection Type |
N/A Duolok Tube End |
Category |
N/A Duolok |
Metric Sizing |
N/A No |