316 SS Duolok Cap, 1 1/4 in Tube Fitting
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 1/4 in

Brand Series

N/A Duolok

Shape

N/A Cap & Plug

End Connections

N/A TF

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 2.10 in

C

N/A 1.53 in

D

N/A 1.62 in

G

N/A 1 7/8 in

H

N/A 1 3/4 in

T

N/A 1 1/4 in

B

N/A 1.23 in