LN Series Locked Bonnet Needle Valve, Body Material: Alloy C-276, 3/4 in FNPT x 3/4 in FNPT, Stem: Shutoff, Vee Chrome-Plated Alloy C-276, Packing: PTFE, Handle: Stainless Steel T-Bar
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Inlet Type

N/A FNPT

Inlet Size

N/A 3/4 in

Outlet Type

N/A FNPT

Outlet Size

N/A 3/4 in

Brand Series

N/A LN Series

Shape

N/A Straight

Connects

N/A Male NPT to Male NPT

Cv

N/A 2.18

Orifice

N/A 0.44 in11.2 mm

Stem Type

N/A Shutoff, Vee

Working Pressure

N/A 6000 psig413 bar

SSP P/N

N/A LN8V-12PF-HC

Packing Material

N/A PTFE

Stem Material

N/A Chrome-Plated Alloy C-276

Production Category

N/A 1

Product Descriptions

N/A Female NPT Needle Valve

Description Text

N/A Locked Bonnet Needle Valves

Dimensions

A

N/A 3.25 in

D

N/A 1.91 in

E

N/A 0.78 in

F

N/A 3.503 in

G

N/A 1 1/32 in

H

N/A 5.32 in

B

N/A 1.63 in